Main RCCB

Main RCCB
  • Volume Discount
[Specifications]
・Product type: Main RCCB
・Colour: Grey
・Compatible with: SENTRON
・Nominal voltage(V): 230|400. 400
・Number of pins: 1, 2, 3, 4
・Operating voltage(V):440

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5SP32163
5SP32203
5SP32253
5SP32353
5SP32403
5SP32633
5SP33163
5SP33203
5SP33253
5SP33353
5SP33403
5SP33503
5SP33633
5SP34163
5SP34203
5SP34253
5SP34353
5SP34403
5SP34503
5SP34633
5SP37162KK01
5SP37162KK02
5SP37162KK03
5SP37163
5SP37202KK01
5SP37202KK02
5SP37202KK03
5SP37203
5SP37252KK01
5SP37252KK02
5SP37252KK03
5SP37253
5SP37352KK01
5SP37352KK02
5SP37352KK03
5SP37353
5SP37402KK01
5SP37402KK02
5SP37402KK03
5SP37403
5SP37502KK01
5SP37502KK02
5SP37502KK03
5SP37503
5SP37632KK02
5SP37632KK03
5SP37633
5SP38162
5SP38163
5SP38202
5SP38252
5SP38253
5SP38352
5SP38353
5SP38402
5SP38403
5SP38502
5SP38503
5SP38632
5SP38633
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Number of pins Operating voltage
(V)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)

213.68 €

1 Available 11 Days 16400244012876.353.6

219.16 €

1 Available 12 Days 20400244012876.353.6

230.12 €

1 Available 11 Days 25230|400244012876.353.6

240.88 €

1 11 Days 35400244012876.353.6

246.56 €

1 Available 98 Days 40400244012876.353.6

252.04 €

1 11 Days 63400244012876.353.6

316.71 €

1 11 Days 16400344012876.380.4

334.24 €

1 11 Days 20400344012876.380.4

334.24 €

1 11 Days 25400344012876.380.4

346.21 €

1 9 Days 35400344012876.380.4

357.43 €

1 11 Days 40400344012876.380.4

357.43 €

1 9 Days 50400344012876.380.4

368.63 €

1 9 Days 63400344012876.380.4

453.79 €

1 11 Days 16400444012876.3107.2

464.99 €

1 11 Days 20400444012876.3107.2

464.99 €

1 11 Days 25400444012876.3107.2

480.67 €

1 9 Days 35400444012876.3107.2

491.88 €

1 98 Days 40400444012876.3107.2

491.88 €

1 98 Days 50400444012876.3107.2

503.08 €

1 11 Days 63400444012876.3107.2

89.57 €

1 16 Days 16230|4001440151.389.527

89.57 €

1 4 Days 16230|4001440151.389.527

89.57 €

1 4 Days 16230|4001440151.389.527

85.20 €

1 Available 11 Days 16230|400144012876.326.8

96.35 €

1 98 Days 20230|4001440151.389.527

96.35 €

1 98 Days 20230|4001440151.389.527

96.35 €

1 98 Days 20230|4001440151.389.527

89.57 €

1 11 Days 20230|4001-12876.326.8

96.35 €

1 98 Days 25230|4001440151.389.527

96.35 €

1 4 Days 25230|4001440151.389.527

96.35 €

1 4 Days 25230|4001440151.389.527

89.57 €

1 11 Days 25230|400144012876.326.8

98.59 €

1 98 Days 35230|4001440151.389.527

98.59 €

1 16 Days 35230|4001440151.389.527

98.59 €

1 98 Days 35230|4001440151.389.527

91.76 €

1 10 Days 35230|400144012876.326.8

100.83 €

1 98 Days 40230|4001440151.389.527

100.83 €

1 98 Days 40230|4001440151.389.527

100.83 €

1 98 Days 40230|4001440151.389.527

96.35 €

1 11 Days 40230|400144012876.326.8

100.83 €

1 98 Days 50230|4001440151.389.527

100.83 €

1 98 Days 50230|4001440151.389.527

100.83 €

1 98 Days 50230|4001440151.389.527

96.35 €

1 9 Days 50230|400144012876.326.8

102.69 €

1 98 Days 63230|4001440151.389.527

102.69 €

1 98 Days 63230|4001440151.389.527

98.59 €

1 9 Days 63230|400144012876.326.8

268.48 €

1 16 Days 16230|4003440151.389.581

252.04 €

1 11 Days 16230|400344012876.380.4

279.45 €

1 16 Days 20230|4003440151.389.581

279.45 €

1 16 Days 25230|4003440151.389.581

268.48 €

1 11 Days 25230|400344012876.380.4

131.09 €

1 Available 3 Days 35230|4003440151.389.581

273.96 €

1 9 Days 35230|400344012876.380.4

301.40 €

1 16 Days 40230|4003440151.389.581

279.45 €

1 11 Days 40230|400344012876.380.4

136.55 €

1 Available 3 Days 50230|4003440151.389.581

274.49 €

1 9 Days 50230|400344012876.380.4

136.55 €

1 Available 16 Days 63230|4003440151.389.581

283.83 €

1 9 Days 63230|400344012876.380.4

Loading...

  1. 1

Basic information

Colour Grey Compatible with (details) SENTRON Product type Main RCCB
Release characteristics E RoHS-compliant Ja

Tech Support