DIAZED fuse holder【1-10 Pieces Per Package】

DIAZED fuse holder
  • Volume Discount
[Specifications]
・Product type: DIAZED fuse holder, NEOZED fuse holder
・Fuse size: D01, D02, D03, DII, DIII
・Nominal current(A): 25, 63
・Nominal voltage(V AC): 500, 690, 750

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5SF1005
5SF4230
5SF5068
5SF6215
5SF6220
5SG1653
5SG1812
5SG5301
5SG5553
5SG5653
5SG5693
5SG5701
5SG6206
5SG6207
5SG6208
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Fuse size Nominal current
(A)
Nominal voltage
(V)
Nominal voltage
(V AC)
Number of pins Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product type RoHS-compliant Size Type (misc.)

30.24 €

5 Pieces Per Package

1 pack 9 Days -DIII25-500-7046.638.4DIAZED fuse holder--DIAZED base. head contact/U-clamp terminal

62.73 €

1 9 Days -DIII63-750-1058065DIAZED fuse holderJa-DIAZED base

24.60 €

1 Available 9 Days -DII25-500-1205580DIAZED fuse holderJa-DIAZED base

35.52 €

2 Pieces Per Package

1 pack Available 9 Days -DIII63-690-20043.557DIAZED fuse holderJa-SR60-Socket

85.15 €

4 Pieces Per Package

1 pack 9 Days -DIII63-690-20043.557DIAZED fuse holderJa-DIII-mounting bases

5.05 €

1 Available 3 Days WhiteD0263400-1594126.8NEOZED fuse holderJaD02Ceramic socket with cover

308.12 €

10 Pieces Per Package

1 pack 9 Days -D03100400-1864444.9NEOZED fuse holderJaD03Ceramic socket without cover

22.40 €

1 3 Days WhiteD0116400-3836481NEOZED fuse holderJaD01With touch protection according to BGV A3

11.68 €

1 Available 3 Days WhiteD0116400-3544080.8NEOZED fuse holderJaD01Ceramic socket with cover

16.80 €

2 Pieces Per Package

1 pack 3 Days WhiteD0263400-3594180.8NEOZED fuse holderJaD02Ceramic socket with cover

16.80 €

2 Pieces Per Package

1 pack 3 Days WhiteD0263400-3604180.8NEOZED fuse holderJaD02Ceramic socket with cover

24.64 €

1 3 Days WhiteD0263400-3836481NEOZED fuse holderJaD02With touch protection according to BGV A3

54.89 €

4 Pieces Per Package

1 pack 9 Days WhiteD0263400-32004327NEOZED fuse holderJaD02For 8US busbar system 60 mm

58.25 €

4 Pieces Per Package

1 pack 9 Days -D0263400-32004336NEOZED fuse holderJaD02For 8US busbar system 60 mm

80.67 €

6 Pieces Per Package

1 pack 9 Days WhiteD0263400-31606636NEOZED fuse holder-D02For 8US busbar system 60 mm

Loading...

  1. 1

Tech Support