Single Core Cab (10102411)

Single Core Cab 10102411
  • Volume Discount

Product Details:

Manufacturer part number: 10102411

Brand: WISKA

Price: 22.35

Delivery time: 3 Days


Technical Data:

Cross section (max.): 35 mm²

Manufacturer part #: 10102411

Min. cross section: 16 mm²

Type (manufacturer type): SH0250W


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10102411

Part Number
10102411
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Type (manufacturer type)

22.35 €

1 Available 3 Days 351010241116SH0250W

Loading...

  1. 1

Basic information

Product type Cable sleeve Standards EN 50393

This page is Single Core Cab, part number 10102411.
You can find the detail information about specifications and dimensions on part number 10102411.

Variation of this product

Part Number
10102410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Type (manufacturer type)

22.35 €

1 Available 3 Days 10101024102.50SH0125W

Tech Support