Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
852-1102 |
852-111 |
852-112 |
852-1305 |
852-303 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | IP rating | Min. ambient temperature (°C) | No. of Ethernet ports | Operating voltage (V DC) | Port type | Power supply (LOV) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Type (manufacturer type) | Weight (g) | Working principle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
497.37 € | 1 | Available | 7 Days | +70 | IP30 | -40 | 8 | 12|24|48 | 8-port 1000BASE-T | - | 120 | 105 | 50 | 852-1102 | - | Unmanaged switch | |
147.05 € | 1 | Available | 3 Days | - | IP20 | - | 5 | 18|24|30 | - | via terminal | 73.8 | 109.2 | 23.4 | 852-111 | 350 | Unmanaged switch | |
278.76 € | 1 | Available | 3 Days | - | IP20 | - | 8 | - | - | via terminal | 23.4 | 73.8 | 109.2 | 8-PORT 100BASE-TX INDUSTR.ECO SWITCH | 415 | Unmanaged switch | |
1,791.65 € | 1 | Available | 7 Days | +70 | IP30 | -40 | - | 12|24|48 | - | - | 120 | - | 50 | 852-1305 | - | Managed switch | |
1,306.31 € | 1 | Available | 7 Days | +70 | IP30 | -40 | - | 12|24|48 | - | - | 120 | 162 | 50 | 852-303 | - | Managed switch |
Loading...
LAN transfer rate | 100 MBit/s | Product type | Industrial Ethernet switch |
---|
Configure
Basic Attributes
Ambient temperature (max.)(°C)
IP rating
Min. ambient temperature(°C)
No. of Ethernet ports
Operating voltage(V DC)
Port type
Power supply (LOV)
Product size (height)(mm)
Product size (depth)(mm)
Product size (width)(mm)
Type (manufacturer type)
Weight(g)
Working principle
Filter by standard shipping days
Optional Attributes