Ferrule【25-10,000 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
71S6
71S6V
71S8
71S8V
71S10
71S10V
72S6
72S6V
72S8
72S8V
72S10
72S10V
72S12
72S12V
72S15V
1668
166GR
166GRL
1678
167H
167HL
1688
168T
168TL
1696
169O
169OH
169OK
1706
170W
170WH
170WK
170WL
1716
171G
171GH
171GK
171GL
1726
17212
17218
172RH
172RK
172RL
172RM
172RO
17318
173B
173BH
173BL
17418
174GRH
174GRL
175S
175SL
176E
176EL
17718
177GR
177GRL
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Cross-section x Length Cross section (per pin/core)
(mm²)
Cross section (based on core number)
(mm²)
Insulation type Manufacturer part # No. of leads Packaging type (components) Product type RoHS-compliant Sleeve length
(mm)
Type (manufacturer type)

23.41 €

1,000 Pieces Per Package

1 pack Available 3 Days Silver1 x 0.50 mm² x 6 mm0.51 x 0.50Not insulated71S61-FerruleYes671S6

19.16 €

1,000 Pieces Per Package

1 pack Available 3 Days Silver0.50 mm² x 6 mm0.50.50-71S6V--Ferrule-671S6V

30.00 €

1,000 Pieces Per Package

1 pack Available 19 Days Silver1 x 0.50 mm² x 8 mm0.51 x 0.50Not insulated71S81-FerruleYes871S8

23.41 €

1,000 Pieces Per Package

1 pack Available 3 Days Silver0.50 mm² x 8 mm0.50.50-71S8V--Ferrule-871S8V

36.43 €

1,000 Pieces Per Package

1 pack Available 19 Days Silver1 x 0.50 mm² x 10 mm0.51 x 0.50Not insulated71S101-FerruleYes1071S10

30.00 €

1,000 Pieces Per Package

1 pack Available 17 Days Silver0.50 mm² x 10 mm0.50.50-71S10V--Ferrule-1071S10V

25.55 €

1,000 Pieces Per Package

1 pack Available 19 Days Silver1 x 1 mm² x 6 mm11 x 1Not insulated72S61-FerruleYes672S6

21.29 €

1,000 Pieces Per Package

1 pack Available 3 Days Silver1 mm² x 6 mm11-72S6V--Ferrule-672S6V

27.85 €

1,000 Pieces Per Package

1 pack Available 19 Days Silver1 x 1 mm² x 8 mm11 x 1Not insulated72S81-FerruleYes872S8

23.41 €

1,000 Pieces Per Package

1 pack Available 17 Days Silver1 mm² x 8 mm11-72S8V--Ferrule-872S8V

30.00 €

1,000 Pieces Per Package

1 pack Available 19 Days Silver1 x 1 mm² x 10 mm11 x 1Not insulated72S101-FerruleYes1072S10

25.55 €

1,000 Pieces Per Package

1 pack Available 3 Days Silver1 mm² x 10 mm11-72S10V--Ferrule-1072S10V

33.21 €

1,000 Pieces Per Package

1 pack Available 5 Days Silver1 x 1 mm² x 12 mm11 x 1Not insulated72S121-FerruleYes1272S12

27.85 €

1,000 Pieces Per Package

1 pack Available 3 Days Silver1 mm² x 12 mm11-72S12V--Ferrule-1272S12V

31.07 €

1,000 Pieces Per Package

1 pack Available 17 Days Silver1 mm² x 15 mm11-72S15V--Ferrule-1572S15V

48.77 €

1,000 Pieces Per Package

1 pack Available 3 Days Brown0.14 mm² x 8 mm0.140.14-1668--Ferrule-81668

45.52 €

1,000 Pieces Per Package

1 pack Available 4 Days Grey0.14 mm² x 6 mm0.140.14-166GR--Ferrule-6166GR

48.77 €

1,000 Pieces Per Package

1 pack Available 3 Days Grey0.14 mm² x 8 mm0.140.14-166GRL--Ferrule-8166GRL

48.77 €

1,000 Pieces Per Package

1 pack Available 3 Days Yellow0.25 mm² x 8 mm0.250.25-1678--Ferrule-81678

46.60 €

1,000 Pieces Per Package

1 pack Available 3 Days Blue0.25 mm² x 6 mm0.250.25-167H--Ferrule-6167H

48.77 €

1,000 Pieces Per Package

1 pack Available 3 Days Blue0.25 mm² x 8 mm0.250.25-167HL--Ferrule-8167HL

48.77 €

1,000 Pieces Per Package

1 pack Available 17 Days Green0.35 mm² x 8 mm0.350.35-1688--Ferrule-81688

46.60 €

1,000 Pieces Per Package

1 pack Available 3 Days Turquoise0.35 mm² x 6 mm0.350.35-168T--Ferrule-6168T

48.77 €

1,000 Pieces Per Package

1 pack Available 3 Days Turquoise0.35 mm² x 8 mm0.350.35-168TL--Ferrule-8168TL

36.43 €

1,000 Pieces Per Package

1 pack Available 17 Days White0.50 mm² x 6 mm0.50.50-1696--Ferrule-61696

25.55 €

1,000 Pieces Per Package

1 pack Available 3 Days Orange0.50 mm² x 8 mm0.50.50-169O--Ferrule-8169O

44.44 €

1,000 Pieces Per Package

1 pack Available 3 Days Orange0.50 mm² x 10 mm0.50.50-169OH--Ferrule-10169OH

37.51 €

1,000 Pieces Per Package

1 pack Available 3 Days Orange0.50 mm² x 6 mm0.50.50-169OK--Ferrule-6169OK

36.43 €

1,000 Pieces Per Package

1 pack Available 17 Days Blue0.75 mm² x 6 mm0.750.75-1706--Ferrule-61706

25.55 €

1,000 Pieces Per Package

1 pack Available 6 Days White0.75 mm² x 8 mm0.750.75-170W--Ferrule-8170W

44.44 €

1,000 Pieces Per Package

1 pack Available 17 Days White0.75 mm² x 10 mm0.750.75-170WH--Ferrule-10170WH

36.43 €

1,000 Pieces Per Package

1 pack Available 17 Days White0.75 mm² x 6 mm0.750.75-170WK--Ferrule-6170WK

46.60 €

1,000 Pieces Per Package

1 pack Available 17 Days White0.75 mm² x 12 mm0.750.75-170WL--Ferrule-12170WL

36.43 €

1,000 Pieces Per Package

1 pack Available 3 Days Red1 mm² x 6 mm11-1716--Ferrule-61716

25.55 €

1,000 Pieces Per Package

1 pack Available 3 Days Yellow1 mm² x 8 mm11-171G--Ferrule-8171G

44.44 €

1,000 Pieces Per Package

1 pack Available 17 Days Yellow1 mm² x 10 mm11-171GH--Ferrule-10171GH

36.43 €

1,000 Pieces Per Package

1 pack Available 17 Days Yellow1 mm² x 6 mm11-171GK--Ferrule-6171GK

47.68 €

1,000 Pieces Per Package

1 pack Available 17 Days Yellow1 mm² x 12 mm11-171GL--Ferrule-12171GL

36.43 €

1,000 Pieces Per Package

1 pack Available 3 Days Black1.50 mm² x 6 mm1.51.50-1726--Ferrule-61726

52.03 €

1,000 Pieces Per Package

1 pack Available 17 Days Black1.50 mm² x 12 mm1.51.50-17212--Ferrule-1217212

60.69 €

1,000 Pieces Per Package

1 pack Available 17 Days Black1.50 mm² x 18 mm1.51.50-17218--Ferrule-1817218

45.52 €

1,000 Pieces Per Package

1 pack Available 3 Days Red1.50 mm² x 10 mm1.51.50-172RH--Ferrule-10172RH

36.43 €

1,000 Pieces Per Package

1 pack Available 17 Days Red1.50 mm² x 6 mm1.51.50-172RK--Ferrule-6172RK

60.69 €

1,000 Pieces Per Package

1 pack Available 17 Days Red1.50 mm² x 18 mm1.51.50-172RL--Ferrule-18172RL

52.03 €

1,000 Pieces Per Package

1 pack Available 17 Days Red1.50 mm² x 12 mm1.51.50-172RM--Ferrule-12172RM

24.48 €

1,000 Pieces Per Package

1 pack Available 3 Days Red1.50 mm² x 8 mm1.51.50-172RO--Ferrule-8172RO

67.20 €

1,000 Pieces Per Package

1 pack Available 19 Days Grey1 x 2.50 mm² x 18 mm2.51 x 2.50Partially insulated173181-FerruleYes1817318

31.07 €

1,000 Pieces Per Package

1 pack Available 3 Days Blue2.50 mm² x 8 mm2.52.50-173B--Ferrule-8173B

56.36 €

1,000 Pieces Per Package

1 pack Available 17 Days Blue2.50 mm² x 12 mm2.52.50-173BH--Ferrule-12173BH

65.03 €

1,000 Pieces Per Package

1 pack Available 17 Days Blue2.50 mm² x 18 mm2.52.50-173BL--Ferrule-18173BL

9.99 €

100 Pieces Per Package

1 pack Available 3 Days Orange4 mm² x 18 mm44-17418--Ferrule-1817418

7.88 €

100 Pieces Per Package

1 pack Available 3 Days Grey4 mm² x 12 mm44-174GRH--Ferrule-12174GRH

9.99 €

100 Pieces Per Package

1 pack Available 17 Days Grey4 mm² x 18 mm44-174GRL--Ferrule-18174GRL

9.45 €

100 Pieces Per Package

1 pack Available 3 Days Black6 mm² x 12 mm66-175S--Ferrule-12175S

11.61 €

100 Pieces Per Package

1 pack Available 17 Days Black6 mm² x 18 mm66-175SL--Ferrule-18175SL

10.56 €

100 Pieces Per Package

1 pack Available 3 Days Ivory10 mm² x 12 mm1010-176E--Ferrule-12176E

14.81 €

100 Pieces Per Package

1 pack Available 17 Days Ivory10 mm² x 18 mm1010-176EL--Ferrule-18176EL

16.93 €

100 Pieces Per Package

1 pack Available 3 Days Ivory16 mm² x 12 mm1616-17718--Ferrule-1217718

13.75 €

100 Pieces Per Package

1 pack Available 3 Days Green16 mm² x 12 mm1616-177GR--Ferrule-12177GR

16.93 €

100 Pieces Per Package

1 pack Available 3 Days Green16 mm² x 18 mm1616-177GRL--Ferrule-18177GRL

Loading...

Basic information

Insulation material Polypropylene Contact material Copper silver plated

Tech Support