Relay socket (9474)

Relay socket 9474
  • Volume Discount

Product Details:

Manufacturer part number: 9474

Brand: FINDER

Price: 9.99

Delivery time: 3 Days


Technical Data:

Dimension height: - mm

Dimension width: - mm

Colour: Blue

Connection (components): Screw terminals

Max. temperature: - °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9474

Part Number
9474
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Colour Connection (components) Max. temperature
(°C)
Min. temperature
(°C)
Product size (length)
(mm)
Relay features Type (manufacturer type) Compatible with series Compatible with (type) Mounting type (relays) Number of pins

9.99 €

1 Available 3 Days --BlueScrew terminals----94.74-Finder 55.32|Finder 55.34|Finder 99.01DIN rail-

Loading...

  1. 1

Basic information

Product type Relay socket RoHS-compliant Yes Compatible with (relay brand) Finder

This page is Relay socket, part number 9474.
You can find the detail information about specifications and dimensions on part number 9474.

Variation of this product

Part Number
93027024
9402
94030
94842
95132
951520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Colour Connection (components) Max. temperature
(°C)
Min. temperature
(°C)
Product size (length)
(mm)
Relay features Type (manufacturer type) Compatible with series Compatible with (type) Mounting type (relays) Number of pins

17.99 €

1 Available 3 Days --BlueScrew terminals+70-40-+ LED|+ EMC emission supressor93.02.7.024-Finder 41.52|Finder 41.61DIN rail-

7.88 €

1 Available 3 Days --BlueScrew terminals----94.02-Finder 55.32|Finder 86.30|Finder 99.02|Finder 094.91.3DIN rail-

8.40 €

1 Available 3 Days --BlackScrew terminals----94.03.0-Finder 55.33|Finder 86.30.0.024.0000|Finder 99.02|Finder 094.91.3DIN rail-

6.20 €

1 3 Days --BlueScrew terminals----94.84.2-Finder 55.32|Finder 55.34|Finder 99.80DIN rail-

1.85 €

1 Available 3 Days 9.513-Print--30.3-95.13.2-Finder 40.31PCB-

2.37 €

1 Available 3 Days 9.213-Print--30.3-95.15.20-Finder 40.51|Finder 40.52|Finder 40.61|Finder 40.62PCB-

Tech Support