Industrial Connector with PE Connector insert

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70.310.0640.0
70.310.1040.0
70.310.1640.0
70.310.2440.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mating cycles (actuations) Number of pins Rated voltage
(V AC)
Total number of pins Voltage
(V AC)

7.88 €

1 Available 3 Days 5006|6 + PE5006 + PE-

9.99 €

1 Available 29 Days -10|10 + PE50010 + PE-

12.67 €

1 Available 29 Days -16|16 + PE40016 + PE400

15.87 €

1 Available 15 Days -24|24 + PE40024 + PE400

Loading...

  1. 1

Basic information

Colour Grey Connection (components) Screws Connection -
Connector features + wire protection|tin-plated|copper-plated Core cross section (min.)(mm²) 0.5 Core cross section (max.)(mm²) 2.5
Leading contact (PE) Yes Product type Pin inset Series (revos Basic connectors) BAS
Test current(A) 16 Type (misc.) Connector insert

Tech Support