Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8007 5000 3 |
8007 5001 3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating range (diameter) | Operating range (AWG cross section) (min.) | Operating range (AWG diameter) | Operating range (AWG cross section) (max.) (awg) | Operating range (diameter) (max.) (mm) | Operating range (cross section) (max.) (mm²) | Product size (length) (mm) | Suitable for | Weight (g) | Working area (cross section) | Working area cross section (min.) (mm²) | Working area diameter (min.) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.07 € | 1 | Available | 7 Days | 0.125 up to 0.23 mm | - | - | - | 0.23 | - | - | FO cables | - | - | - | 0.125 | |
84.35 € | 1 | Available | 15 Days | - | 40 | 26 up to 40 | 26 | - | 0.14 | 135 | PTFE-coated wires | 75 | 0.005 up to 0.14 mm² | 0.005 | - |
Loading...
Product type | Cable stripper |
---|
Configure
Basic Attributes
Operating range (diameter)
Operating range (AWG cross section) (min.)
Operating range (AWG diameter)
Operating range (AWG cross section) (max.)(awg)
Operating range (diameter) (max.)(mm)
Operating range (cross section) (max.)(mm²)
Product size (length)(mm)
Suitable for
Weight(g)
Working area (cross section)
Working area cross section (min.)(mm²)
Working area diameter (min.)(mm)
Filter by standard shipping days
Optional Attributes