Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
161-63101 |
161-63401 |
161-63501 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|
191.29 € | 25 Pieces Per Package | 1 pack | Available | 3 Days | 161-63101 | HWPAV08-PA6 V0-BK (25) | |
359.64 € | 25 Pieces Per Package | 1 pack | Available | 3 Days | 161-63401 | HWPAV 025-PA6 V0-BK (25) | |
436.17 € | 25 Pieces Per Package | 1 pack | Available | 40 Days | 161-63501 | HWPAV 030-PA6V0-BK (25) |
Loading...
Colour | Black | Product type | Cable trunking | RoHS-compliant | Ja |
---|