Twin ferrule【50-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1091320
1091322
T1906C153
T1906C155
T1906C156
T1906C157
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. Colour Country colour code Cross-section x Length Cross section (per pin/core)
(mm²)
Cross section (based on core number)
(mm²)
Manufacturer part # No. of leads Product size (length)
(mm)
RoHS-compliant Sleeve length
(mm)
Type (manufacturer type)

10.56 €

100 Pieces Per Package

1 pack Available 3 Days 8RedDIN1 x 10 mm² x 14 mm101 x 101091320126.5Yes14TE 100-14 RD

9.45 €

100 Pieces Per Package

1 pack Available 3 Days 10BlackDE1 x 6 mm² x 14 mm61 x 61091322126.1Yes14TE60-14 BK

3.76 €

100 Pieces Per Package

1 pack 3 Days -Grey-2 x 0.75 mm² x 8 mm0.752 x 0.75T1906C1532--8T1906C153

3.84 €

100 Pieces Per Package

1 pack 3 Days -Black-2 x 1.50 mm² x 8 mm1.502 x 1.50T1906C1552--8T1906C155

4.41 €

50 Pieces Per Package

1 pack 3 Days -Blue-2 x 2.50 mm² x 8 mm2.502 x 2.50T1906C1562--8T1906C156

5.03 €

50 Pieces Per Package

1 pack 3 Days -Grey-2 x 4 mm² x 12 mm42 x 4T1906C1572--12T1906C157

Loading...

  1. 1

Basic information

Contact material Copper silver plated Insulation type Partially insulated Insulation material PVC
Product type Twin ferrule

Tech Support