PLC serial interface

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
750-650
750-650/000-001
750-650/000-002
750-650/000-006
750-650/000-010
750-650/000-011
750-650/000-012
750-650/000-015
750-650/003-000
750-651
750-651/000-002
750-652
750-652/025-000
750-653
750-653/000-002
750-653/000-007
750-653/003-000
750-653/025-000
753-650
753-650/003-000
753-652
753-653
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Inputs / outputs Interfaces (bus systems) IP rating Manufacturer part # Min. ambient temperature
(°C)
No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) Operating voltage Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Type (manufacturer type) Weight
(g)

453.65 €

1 Available 8 Days +55-RS 232 C|Terminals-750-6500-11Via the system voltage DC/DC64-12100PLC serial interface750-65051.5

486.44 €

1 Available 8 Days +55-RS 232 C|Terminals-750-650/000-0010-11Via the system voltage DC/DC64-12100PLC serial interface750-650/000-00151.5

497.37 €

1 Available 35 Days +55-RS 232 C|Terminals-750-650/000-0020-11Via the system voltage DC/DC64-12100PLC serial interface750-650/000-00251.5

497.37 €

1 Available 7 Days +55-RS 232 C|Terminals-750-650/000-0060-11Via the system voltage DC/DC64-12100PLC serial interface750-650/000-00651.5

497.37 €

1 Available 7 Days +55-RS 232 C|Terminals-750-650/000-0100-11Via the system voltage DC/DC64-12100PLC serial interface750-650/000-01051.5

497.37 €

1 Available 7 Days +55-RS 232 C|Terminals-750-650/000-0110-11Via the system voltage DC/DC64-12100PLC serial interface750-650/000-01151.5

453.65 €

1 Available 8 Days +55-RS 232 C|Terminals-750-650/000-0120-11Via the system voltage DC/DC64-12100PLC serial interface750-650/000-01251.5

497.37 €

1 Available 7 Days +55-RS 232 C|Terminals-750-650/000-0150-11Via the system voltage DC/DC64-12100PLC serial interface750-650/000-01551.5

479.89 €

1 Available 8 Days +55-RS 232 C|Terminals-750-650/003-0000-11Via the system voltage DC/DC50-1519PLC serial interface750-650/003-00051.5

508.32 €

1 Available 7 Days ----750-651---------PLC interface750-651-

519.24 €

1 Available 7 Days ----750-651/000-002---------PLC interface750-651/000-002-

475.52 €

1 Available 3 Days +55-RS 232 C|RS 485|Terminals-750-6520-11Via the system voltage DC/DC64-12100PLC serial interface750-65251

578.28 €

1 Available 8 Days +60-RS 232 C|RS 485|Terminals-750-652/025-000-20-11-65-62100PLC serial interface750-652/025-00051

512.68 €

1 Available 7 Days +551 x 24 Bit In/Out (3 bytes of user data) 1 x 8 bit control/statusRS 485|Terminals-750-6530-11-64-12100PLC serial interface750-65351.7

519.24 €

1 Available 7 Days +55-RS 485|Terminals-750-653/000-0020-11Via the system voltage DC/DC65-51100PLC serial interface750-653/000-00248.5

519.24 €

1 Available 7 Days +55-RS 485|Terminals-750-653/000-0070-11Via the system voltage DC/DC64-12100PLC serial interface750-653/000-00748.5

490.83 €

1 Available 7 Days +55-RS 485|Terminals-750-653/003-0000-11Via the system voltage DC/DC64-12100PLC serial interface750-653/003-00048.6

617.63 €

1 Available 7 Days +60-RS 485|Terminals-750-653/025-000-20-11Via the system voltage DC/DC64-12100PLC serial interface750-653/025-00049

497.37 €

1 Available 7 Days ----753-650---------PLC serial interface753-650-

497.37 €

1 Available 8 Days +55--IP20753-650/003-00001-1Via the system voltage DC/DC659750-PLC serial interface753-650/003-00050

512.68 €

1 Available 8 Days ----753-652---------PLC serial interface753-652-

523.61 €

1 Available 8 Days +55--IP20753-65301-1Via the system voltage DC/DC6410012-PLC serial interface753-65348.5

Loading...

  1. 1

Tech Support