PLC output card

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
750-511
750-511/000-001
750-511/000-002
750-585
753-550
753-552
753-554
753-556
753-557
753-559
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inputs / outputs Interfaces (bus systems) IP rating Manufacturer part # No. of analogue outputs No. of outputs (max.) Operating voltage Operating voltage
(V DC)
Product size (depth)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Weight
(g)

289.68 €

1 Available 7 Days -Terminals-750-511-2-24-100750-51138

311.55 €

1 Available 7 Days -Terminals-750-511/000-001-2-24-100750-511/000-00153.5

289.68 €

1 Available 7 Days -Terminals-750-511/000-002-2-24-100750-511/000-00253.5

781.59 €

1 Available 7 Days -Terminals-750-585-2-24-100750-58558.5

377.13 €

1 Available 7 Days Outputs: 2-IP20753-5502-Via the system voltage/DC-100-753-55046.3

359.64 €

1 Available 7 Days Outputs: 2-IP20753-5522--24100-753-55244.021

348.72 €

1 Available 7 Days Outputs: 2-IP20753-5542--24100-753-55444.9

377.13 €

1 Available 7 Days Outputs: 2-IP20753-5562-Via the system voltage/DC-100-753-55640.903

398.99 €

1 Available 7 Days Outputs: 4-IP20753-5574-Via the system voltage/DC-100-753-55753.5

322.48 €

1 Available 7 Days Outputs: 4-IP20753-5594-Via the system voltage/DC-100-753-55947.5

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +55 Min. ambient temperature(°C) 0 Product size (height)(mm) 64
Product size (width)(mm) 12 Product type PLC output card

Tech Support