+55 | Light grey | - | - | IP20 | 750-450 | 0 | DIN 35 rail | - | - | - | - | - | - | - | 64 | 12 | 100 | PLC analogue input module | 750-450 | - | - | 1 pieces |
+55 | Light grey | - | - | IP20 | 750-452/000-200 | -40 | DIN 35 rail | 2 | - | - | - | - | - | - | 64 | 12 | 100 | PLC analogue input module | 750-452/000-200 | - | 51 | 1 pieces |
+55 | Light grey | 4 analogue inputs | - | IP20 | 750-453 | -40 | DIN 35 rail | 4 | - | 4 | - | - | - | - | 64 | 12 | 100 | PLC analogue input module | 750-453 | 0 - 20 mA (single ended) | 51.226 | 1 pieces |
- | - | - | - | - | 750-453/040-000 | - | - | - | - | - | - | - | - | - | - | - | - | PLC analogue input module | 750-453/040-000 | - | - | 1 pieces |
+55 | Light grey | - | - | IP20 | 750-454 | -40 | DIN 35 rail | 2 | - | - | - | - | - | - | 64 | 12 | 100 | PLC analogue input module | 750-454 | - | 49.776 | 1 pieces |
- | - | - | - | - | 750-454/000-003 | - | - | - | - | - | - | - | - | - | - | - | - | PLC analogue input module | 750-454/000-003 | - | - | 1 pieces |
+55 | Light grey | - | - | IP20 | 750-454/000-200 | -40 | DIN 35 rail | 2 | - | - | - | - | - | - | 64 | 12 | 100 | PLC analogue input module | 750-454/000-200 | - | 50.4 | 1 pieces |
+55 | Light grey | Inputs: 2 | - | IP20 | 750-454/025-000 | -40 | DIN 35 rail | 2 | - | - | - | - | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-454/025-000 | - | 54 | 1 pieces |
- | - | - | - | - | 750-454/025-003 | - | - | - | - | - | - | - | - | - | - | - | - | PLC analogue input module | 750-454/025-003 | - | - | 1 pieces |
+55 | Light grey | 4 analogue inputs | - | IP20 | 750-455 | -40 | DIN 35 rail | 4 | - | 4 | - | - | - | - | 64 | 12 | 100 | PLC analogue input module | 750-455 | 4 - 20 mA (single ended) | 65 | 1 pieces |
+55 | Light grey | Inputs: 4 | - | IP20 | 750-455/025-000 | -40 | DIN 35 rail | 4 | - | - | - | - | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-455/025-000 | - | 53 | 1 pieces |
- | - | - | - | - | 750-455/040-000 | - | - | - | - | - | - | - | - | - | - | - | - | PLC analogue input module | 750-455/040-000 | - | - | 1 pieces |
+55 | Light grey | - | - | IP20 | 750-456 | -40 | DIN 35 rail | 2 | - | - | - | - | - | - | 64 | 12 | 100 | PLC analogue input module | 750-456 | - | 49 | 1 pieces |
+55 | Light grey | - | - | IP20 | 750-456/000-200 | -40 | DIN 35 rail | 2 | - | - | - | - | - | - | 64 | 12 | 100 | PLC analogue input module | 750-456/000-200 | - | - | 1 pieces |
+55 | Light grey | 4 analogue inputs | - | IP20 | 750-457 | -40 | DIN 35 rail | 4 | - | 4 | - | - | - | - | 64 | 12 | 100 | PLC analogue input module | 750-457 | ±10 V/DC (single ended) | - | 1 pieces |
+55 | Light grey | - | - | IP20 | 750-457/025-000 | -40 | DIN 35 rail | 4 | - | - | - | - | - | 24 | 64 | 12 | 100 | PLC analogue input module | 750-457/025-000 | - | 51 | 1 pieces |
- | - | - | - | - | 750-457/040-000 | - | - | - | - | - | - | - | - | - | - | - | - | PLC analogue input module | 750-457/040-000 | - | - | 1 pieces |
+55 | Light grey | 4 analogue inputs | - | IP20 | 750-459 | -40 | DIN 35 rail | 4 | - | 4 | - | - | - | - | 64 | 12 | 100 | PLC analogue input module | 750-459 | 0 - 10 V/DC (single ended) | - | 1 pieces |
- | - | - | - | - | 750-460 | - | - | - | - | - | - | - | - | - | - | - | - | PLC analogue input module | 750-460 | - | - | 1 pieces |
+55 | Light grey | Inputs: 4 | - | IP20 | 750-460/000-003 | 0 | DIN 35 rail | 4 | - | - | - | - | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-460/000-003 | - | 55 | 1 pieces |
+55 | Light grey | Inputs: 4 | - | IP20 | 750-460/000-005 | 0 | DIN 35 rail | 4 | - | - | - | - | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-460/000-005 | - | 55.003 | 1 pieces |
+55 | Light grey | - | - | IP20 | 750-461 | 0 | DIN 35 rail | 2 | - | - | - | - | - | - | 64 | 12 | 100 | PLC analogue input module | 750-461 | - | 50.676 | 1 pieces |
- | - | - | - | - | 750-461/000-002 | - | - | - | - | - | - | - | - | - | - | - | - | PLC analogue input module | 750-461/000-002 | - | - | 1 pieces |
- | - | - | - | - | 750-461/000-003 | - | - | - | - | - | - | - | - | - | - | - | - | PLC analogue input module | 750-461/000-003 | - | - | 1 pieces |
- | - | - | - | - | 750-461/000-007 | - | - | - | - | - | - | - | - | - | - | - | - | PLC analogue input module | 750-461/000-007 | - | - | 1 pieces |
+55 | Light grey | - | - | IP20 | 750-461/000-200 | 0 | DIN 35 rail | - | - | - | - | - | - | - | 64 | 12 | 100 | PLC analogue input module | 750-461/000-200 | - | - | 1 pieces |
+55 | Light grey | 2 analogue inputs | - | IP20 | 750-461/003-000 | 0 | DIN 35 rail | 2 | - | 2 | - | - | - | - | 64 | 12 | 100 | PLC analogue input module | 750-461/003-000 | Resistance sensor (free configuration via WAGO I/O Check) PT100. Ni1000 etc | - | 1 pieces |
+55 | Light grey | Inputs: 2 | - | IP20 | 750-461/020-000 | 0 | DIN 35 rail | 2 | - | - | - | - | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-461/020-000 | - | 52 | 1 pieces |
+55 | Light grey | Inputs: 2 / 4 (default setting) | - | IP20 | 750-464 | 0 | DIN 35 rail | - | - | - | - | 2 | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-464 | - | 60 | 1 pieces |
+55 | Light grey | Inputs: 4 | - | IP20 | 750-464/020-000 | 0 | DIN 35 rail | - | - | - | - | 4 | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-464/020-000 | - | 54 | 1 pieces |
- | - | - | - | - | 750-464/040-000 | - | - | - | - | - | - | - | - | - | - | - | - | PLC analogue input module | 750-464/040-000 | - | - | 1 pieces |
+55 | Light grey | - | - | IP20 | 750-465 | -40 | DIN 35 rail | 2 | - | - | - | - | - | - | 64 | 12 | 100 | PLC analogue input module | 750-465 | - | 36.215 | 1 pieces |
+55 | Light grey | - | - | IP20 | 750-465/025-000 | -40 | DIN 35 rail | 2 | - | - | - | - | - | 24 | 64 | 12 | 100 | PLC analogue input module | 750-465/025-000 | - | 36.215 | 1 pieces |
+55 | Light grey | - | - | IP20 | 750-466 | -40 | DIN 35 rail | 2 | - | - | - | - | - | - | 64 | 12 | 100 | PLC analogue input module | 750-466 | - | 49.93 | 1 pieces |
- | - | - | - | - | 750-466/000-003 | - | - | - | - | - | - | - | - | - | - | - | - | PLC analogue input module | 750-466/000-003 | - | - | 1 pieces |
+55 | Light grey | - | - | IP20 | 750-466/000-200 | -40 | DIN 35 rail | 2 | - | - | - | - | - | - | 64 | 12 | 100 | PLC analogue input module | 750-466/000-200 | - | 49.93 | 1 pieces |
+55 | Light grey | Inputs: 2 | - | IP20 | 750-466/025-000 | -40 | DIN 35 rail | 2 | - | - | - | - | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-466/025-000 | - | 36 | 1 pieces |
+55 | Light grey | - | - | IP20 | 750-467 | -40 | DIN 35 rail | 2 | - | - | - | - | - | - | 64 | 12 | 100 | PLC analogue input module | 750-467 | - | - | 1 pieces |
+55 | Light grey | - | - | IP20 | 750-468 | -40 | DIN 35 rail | 4 | - | - | - | - | - | - | 64 | 12 | 100 | PLC analogue input module | 750-468 | - | 52.5 | 1 pieces |
+55 | Light grey | Inputs: 4 | - | IP20 | 750-468/025-000 | -40 | DIN 35 rail | 4 | - | - | - | - | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-468/025-000 | - | 52 | 1 pieces |
- | - | - | - | - | 750-468/040-000 | - | - | - | - | - | - | - | - | - | - | - | - | PLC analogue input module | 750-468/040-000 | - | - | 1 pieces |
+55 | Light grey | Inputs: 2 | - | IP20 | 750-469 | 0 | DIN 35 rail | 2 | - | - | - | - | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-469 | - | 38.232 | 1 pieces |
+55 | Light grey | Inputs: 2 | - | IP20 | 750-469/000-006 | 0 | DIN 35 rail | 2 | - | - | - | - | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-469/000-006 | - | 53.5 | 1 pieces |
+55 | Light grey | Inputs: 2 | - | IP20 | 750-469/000-008 | 0 | DIN 35 rail | 2 | - | - | - | - | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-469/000-008 | - | 53.5 | 1 pieces |
+55 | Light grey | Inputs: 2 | - | IP20 | 750-469/000-200 | 0 | DIN 35 rail | 2 | - | - | - | - | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-469/000-200 | - | 53.5 | 1 pieces |
- | - | - | - | - | 750-469/040-000 | - | - | - | - | - | - | - | - | - | - | - | - | PLC analogue input module | 750-469/040-000 | - | - | 1 pieces |
+55 | Light grey | Inputs: 2 | - | IP20 | 750-470 | -40 | DIN 35 rail | 2 | - | - | - | - | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-470 | - | 55.5 | 1 pieces |
+55 | Light grey | Inputs: 2 | - | IP20 | 750-470/005-000 | -40 | DIN 35 rail | 2 | - | - | - | - | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-470/005-000 | - | 55.5 | 1 pieces |
+55 | Light grey | - | - | IP20 | 750-472 | -40 | DIN 35 rail | 2 | - | - | - | - | - | 24 | 64 | 12 | 100 | PLC analogue input module | 750-472 | - | 55.5 | 1 pieces |
+55 | Light grey | Inputs: 2 | - | IP20 | 750-473 | -40 | DIN 35 rail | 2 | - | - | - | - | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-473 | - | 55.5 | 1 pieces |
+55 | Light grey | Inputs: 2 | - | IP20 | 750-473/005-000 | -40 | DIN 35 rail | 2 | - | - | - | - | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-473/005-000 | - | 55.5 | 1 pieces |
+55 | Light grey | Inputs: 2 | - | IP20 | 750-474 | -40 | DIN 35 rail | 2 | - | - | - | - | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-474 | - | 55.5 | 1 pieces |
+55 | Light grey | Inputs: 2 | - | IP20 | 750-474/000-200 | -40 | DIN 35 rail | 2 | - | - | - | - | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-474/000-200 | - | 55.5 | 1 pieces |
+55 | Light grey | Inputs: 2 | - | IP20 | 750-474/005-000 | -40 | DIN 35 rail | 2 | - | - | - | - | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-474/005-000 | - | 55.5 | 1 pieces |
+55 | Light grey | Inputs: 2 | - | IP20 | 750-475 | -40 | DIN 35 rail | 2 | - | - | - | - | - | 24 | 64 | 12 | 100 | PLC analogue input module | 750-475 | - | 47 | 1 pieces |
+55 | Light grey | - | - | IP20 | 750-475/020-000 | -40 | DIN 35 rail | 2 | - | - | - | - | - | 24|24 | 64 | 12 | 100 | PLC analogue input module | 750-475/020-000 | - | 47 | 1 pieces |
+55 | Light grey | Inputs: 2 | - | IP20 | 750-476 | -40 | DIN 35 rail | 2 | - | - | - | - | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-476 | - | 52.483 | 1 pieces |
+55 | Light grey | - | - | IP20 | 750-476/000-200 | -40 | DIN 35 rail | 2 | - | - | - | - | - | - | 64 | 12 | 100 | PLC analogue input module | 750-476/000-200 | - | - | 1 pieces |
+55 | Light grey | - | - | IP20 | 750-477 | -40 | DIN 35 rail | 2 | - | - | - | - | - | 24 | 64 | 12 | 100 | PLC analogue input module | 750-477 | - | 47 | 1 pieces |
+55 | Light grey | Inputs: 2 | - | IP20 | 750-478 | -40 | DIN 35 rail | 2 | - | - | - | - | Via the system voltage/DC | - | 64 | 12 | 100 | PLC analogue input module | 750-478 | - | 52.551 | 1 pieces |