Printed Adhesive Marker (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OF-250

Part Number
OF-250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.92 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Transparent Compatible with connectors 6.3 mm blade terminal Manufacturer part # OF-250
Material (details) Polyamide 6.6 Product type Insulation sleeve Type 6.3 mm
Type (manufacturer type) OF-250 Type (misc.) Angled

This page is Printed Adhesive Marker, part number OF-250.
You can find the detail information about specifications and dimensions on part number OF-250.

Tech Support