PLC digital input module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
750-1400
750-1402
750-1405
750-1405/040-000
750-1407
750-1415
750-1415/040-000
750-1416
750-1416/040-000
750-1417
750-1418
750-1420
750-1421
750-1422
750-1423
750-1425
750-1515/040-000
750-400
750-400/025-000
750-401
750-402
750-402/025-000
750-403
750-405
750-407/040-000
750-409
750-410
750-411
750-412
750-414
750-415
750-418
750-421
750-422
750-423
750-424
750-425
750-427/040-000
750-428
750-429/040-001
750-430/025-000
750-430/040-000
750-431
750-431/040-000
750-432
750-433
750-436
750-437
750-439
750-439/040-000
750-663/000-003
750-669/000-003
753-400
753-401
753-402
753-403
753-405
753-408
753-409
753-412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Colour Inputs / outputs IP rating Manufacturer part # Min. ambient temperature
(°C)
Mounting type No. of digital inputs (max.) Operating voltage
(V AC)
Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Type (manufacturer type) Type (misc.) Weight
(g)

174.89 €

1 Available 7 Days +55Light greyInputs: 16IP20750-14000DIN 35 rail16-246412100PLC digital input module750-1400-42.6

180.36 €

1 Available 7 Days +55Light greyInputs: 16IP20750-14020DIN 35 rail16-246412100PLC digital input module750-1402-41.5

191.29 €

1 Available 8 Days +55Light greyInputs: 16IP20750-14050DIN 35 rail16-246412100PLC digital input module750-1405-60

278.76 €

1 Available 8 Days ----750-1405/040-000--------PLC digital input module750-1405/040-000--

158.49 €

1 Available 7 Days +55Light greyInputs: 16IP20750-14070DIN 35 rail16-246412100PLC digital input module750-1407-60

85.15 €

1 3 Days +55Light greyInputs: 8IP20750-14150DIN 35 rail8-246412100PLC digital input module750-1415-45

163.96 €

1 Available 7 Days ----750-1415/040-000--------PLC digital input module750-1415/040-000--

102.39 €

1 Available 7 Days +55Light greyInputs: 8IP20750-14160DIN 35 rail8-246412100PLC digital input module750-1416-45

180.36 €

1 Available 7 Days ----750-1416/040-000--------PLC digital input module750-1416/040-000--

98.04 €

1 Available 35 Days +55Light greyInputs: 8IP20750-14170DIN 35 rail8-246412100PLC digital input module750-1417-45

106.75 €

1 Available 7 Days +55Light greyInputs: 8IP20750-14180DIN 35 rail8-246412100PLC digital input module750-1418-45

82.77 €

1 Available 7 Days +55Light greyInputs: 4IP20750-14200DIN 35 rail4-246412100PLC digital input module750-1420-50

87.13 €

1 Available 7 Days +55Light greyInputs: 4IP20750-14210DIN 35 rail4-246412100PLC digital input module750-1421-50

89.32 €

1 Available 7 Days +55Light greyInputs: 4IP20750-14220DIN 35 rail4-246412100PLC digital input module750-1422-50

87.13 €

1 Available 7 Days +55Light greyInputs: 4IP20750-14230DIN 35 rail4-246412100PLC digital input module750-1423-50

202.21 €

1 Available 7 Days +55Light grey-IP20750-14250DIN 35 rail8--6412100PLC digital input module750-1425-46.5

191.29 €

1 Available 7 Days ----750-1515/040-000--------PLC digital output module750-1515/040-000--

56.36 €

1 Available 3 Days +55Light grey-IP20750-4000DIN 35 rail2-246412100PLC digital input module750-400-45.81

60.69 €

1 Available 7 Days +60Light greyInputs: 2IP20750-400/025-000-20DIN 35 rail2-246412100PLC digital input module750-400/025-000-49

40.72 €

1 Available 8 Days +55Light grey-IP20750-4010DIN 35 rail2-246412100PLC digital input module750-401-45.841

65.03 €

1 Available 3 Days +55Light grey-IP20750-4020DIN 35 rail4-246412100PLC digital input module750-402-46.849

80.60 €

1 Available 7 Days +60Light greyInputs: 4IP20750-402/025-000-20DIN 35 rail4-246412100PLC digital input module750-402/025-000-50

58.53 €

1 Available 8 Days +55Light grey-IP20750-4030DIN 35 rail4-246412100PLC digital input module750-403-46.949

60.69 €

1 Available 35 Days +55Light grey-IP20750-4050DIN 35 rail2230-6412100PLC digital input module750-405-47.793

163.96 €

1 Available 35 Days ----750-407/040-000--------PLC digital input module750-407/040-000--

56.36 €

1 Available 7 Days +55Light grey-IP20750-4090DIN 35 rail4-246412100PLC digital input module750-409-46.164

45.52 €

1 Available 7 Days +55Light grey-IP20750-4100DIN 35 rail2-246412100PLC digital input module750-410-45.711

49.85 €

1 Available 7 Days +55Light greyInputs: 2IP20750-4110DIN 35 rail2-246412100PLC digital input module750-411-48.5

50.93 €

1 Available 7 Days +55Light grey-IP20750-4120DIN 35 rail2-486412100PLC digital input module750-412-46.025

76.24 €

1 Available 7 Days +55Light greyInputs: 4IP20750-4140DIN 35 rail4-56412100PLC digital input module750-414-49.5

69.37 €

1 Available 7 Days +55Light greyInputs: 4IP20750-4150DIN 35 rail4-24|246412100PLC digital input module750-415-49.5

100.21 €

1 Available 7 Days +55Light greyInputs: 2IP20750-4180DIN 35 rail2-246412100PLC digital input module750-418-51

130.71 €

1 Available 7 Days +55Light greyInputs: 2IP20750-4210DIN 35 rail2-246412100PLC digital input module750-421-62

91.49 €

1 Available 7 Days +55Light greyInputs: 4IP20750-4220DIN 35 rail4-246412100PLC digital input module750-422-51

80.60 €

1 Available 7 Days +55Light greyInputs: 4IP20750-4230DIN 35 rail4-24|246412100PLC digital input module750-423-65

84.96 €

1 Available 7 Days +55Light greyInputs: 2IP20750-4240DIN 35 rail--246412100PLC digital input module750-424-36

102.39 €

1 Available 7 Days +55Light grey-IP20750-4250DIN 35 rail---6412100PLC digital input module750-425-48.42

163.96 €

1 Available 7 Days ----750-427/040-000--------PLC digital input module750-427/040-000--

153.03 €

1 Available 7 Days +55Light greyInputs: 4IP20750-4280DIN 35 rail4-42|426412100PLC digital input module750-428-49.5

163.96 €

1 Available 7 Days ----750-429/040-001--------PLC digital input module750-429/040-001--

125.27 €

1 Available 7 Days +60Light greyInputs: 8IP20750-430/025-000-20DIN 35 rail8-246412100PLC digital input module750-430/025-000-48.5

169.43 €

1 Available 7 Days ----750-430/040-000--------PLC digital input module750-430/040-000--

98.04 €

1 Available 7 Days +55Light greyInputs: 8IP20750-4310DIN 35 rail8-246412100PLC digital input module750-431-48.5

153.03 €

1 Available 7 Days ----750-431/040-000--------PLC digital input module750-431/040-000--

71.55 €

1 Available 3 Days +55Light grey4 digital inputsIP20750-4320DIN 35 rail4-246412100PLC digital input module750-43224 V/DC 3 ms (2 wires)47.104

56.36 €

1 Available 7 Days +55Light greyInputs: 4IP20750-4330DIN 35 rail4-246412100PLC digital input module750-433-48.5

87.39 €

1 7 Days +55Light greyInputs: 8IP20750-4360DIN 35 rail8-246412100PLC digital input module750-436-48

102.39 €

1 Available 7 Days +55Light greyInputs: 8IP20750-4370DIN 35 rail8-246412100PLC digital input module750-437-60

633.05 €

1 35 Days ----750-439--------PLC digital input module750-439--

840.63 €

1 Available 7 Days ----750-439/040-000--------PLC digital input module750-439/040-000--

1,076.73 €

1 Available 7 Days ----750-663/000-003--------PLC digital input module750-663/000-003--

934.63 €

1 Available 7 Days ----750-669/000-003--------PLC digital input module750-669/000-003--

47.68 €

1 Available 7 Days +55Light grey-IP20753-4000DIN 35 rail2-246412100PLC digital input module753-400-47.5

47.68 €

1 Available 7 Days +55Light grey-IP20753-4010DIN 35 rail2-246412100PLC digital input module753-401-41.5

60.69 €

1 Available 7 Days +55Light greyInputs: 4IP20753-4020DIN 35 rail4-246412100PLC digital input module753-402-42.5

67.20 €

1 Available 35 Days +55Light greyInputs: 4IP20753-4030DIN 35 rail4-246412100PLC digital input module753-403-42.5

71.55 €

1 Available 7 Days +55Light greyInputs: 2IP20753-4050DIN 35 rail2230-6412100PLC digital input module753-405-50

67.20 €

1 Available 7 Days +55Light greyInputs: 4IP20753-4080DIN 35 rail4-246412100PLC digital input module753-408-42.8

67.20 €

1 Available 7 Days +55Light greyInputs: 4IP20753-4090DIN 35 rail4-246412100PLC digital input module753-409-42.5

53.11 €

1 Available 7 Days +55Light greyInputs: 2IP20753-4120DIN 35 rail2-486412100PLC digital input module753-412-41.844

Loading...

Tech Support