PLC 3-phase Power Meter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
750-495/040-000
750-495/040-001
750-495/040-002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Type (manufacturer type)

676.65 €

1 Available 7 Days 750-495/040-000750-495/040-000

759.73 €

1 Available 6 Days 750-495/040-001750-495/040-001

792.52 €

1 Available 7 Days 750-495/040-002750-495/040-002

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +70 IP rating IP20 Min. ambient temperature(°C) -40
Mounting type DIN 35 rail Product size (height)(mm) 67.8 Product size (width)(mm) 24
Product size (length)(mm) 100 Product type PLC 3-phase power meter

Tech Support