Manufacturer part number: F6TP1GR
Brand: ECON CONNECT
Price: 2.64 €
Delivery time: 3 Days
Cable length: 1.00 m
Colour: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F6TP1GR
Cable features | Twin shield | Cable type | Round|Cable|RJ45 | Cable use | Networks |
---|---|---|---|---|---|
Connector / Output type B | RJ45 plug | Connector/ Input type A | RJ45 plug | Connector type | straight |
Core material | Copper | Network specification | CAT 6 | No. of A connectors(x) | 1 |
No. of B connections(x) | 1 | Product type | Networks Cable | Shielding (network cable) | S/FTP |
This page is Network cable, part number F6TP1GR.
You can find the detail information about specifications and dimensions on part number F6TP1GR.
Configure
Basic Attributes
Cable length(m)
Colour
Optional Attributes
Part Number |
---|
F6TP0,5BL |
F6TP0,5GE |
F6TP0,5GN |
F6TP1RT |
F6TP1SW |
F6TP2GR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Colour |
---|---|---|---|---|---|---|
2.43 € | 1 | Available | 3 Days | 0.50 | Blue | |
2.43 € | 1 | Available | 3 Days | 0.50 | Yellow | |
2.43 € | 1 | Available | 3 Days | 0.50 | Green | |
2.96 € | 1 | Available | 3 Days | 1.00 | Red | |
3.17 € | 1 | Available | 3 Days | 1.00 | Black | |
4.03 € | 1 | Available | 3 Days | 2.00 | Grey |