RCCB 3-phase / 83 x 52.5 x 70mm / Grey / Nominal current 16A / Nominal voltage 230, 400V

RCCB 3-phase / 83 x 52.5 x 70mm / Grey / Nominal current 16A / Nominal voltage 230, 400V
[Specifications]
・Product size (height x width x depth)(mm): 83 x 52.5 x 70
・Nominal current(A): 16
・Nominal voltage(V): 230, 400

[Features]
Miniature circuit breaker with C-characteristic, 3-pole, 16 amp, 6 kiloampere breaking capacity.
・Suitable for distribution protection of circuits
・Provides effective protection against overload and short circuit
・Ideal for industrial and commercial installations
・Meets standards for high safety requirements
・Easy mounting on DIN rail

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MCS316

Part Number
MCS316
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.29 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Grey Model (fuse accessories) 3-phase Nominal current(A) 16
Nominal voltage(V) 230|400 Number of pins 3 Operating voltage(V) 230 - 400
Product size (height)(mm) 83 Product size (depth)(mm) 70 Product size (width)(mm) 52.5
Product type RCCB Release characteristics C Switch-off capacity(kA) 6

This page is RCCB 3-phase / 83 x 52.5 x 70mm / Grey / Nominal current 16A / Nominal voltage 230, 400V, part number MCS316.
You can find the detail information about specifications and dimensions on part number MCS316.

Tech Support