AFDD fire protection switch

AFDD fire protection switch
[Specifications]
・Product type: RCCB
・Nominal current(A): 16
・Nominal voltage(V): 230
・Model (fuse accessories): 3-phase

The residual current circuit-breaker, also known as an RCCB, with the specifications 3X 1P+N, B-16A, 6kA and 30mA type A offers combined protection against overcurrent and residual currents. Type A detects sinusoidal AC and pulsating DC residual currents. Suitable for installation in residential and commercial areas. Optimizes safety and system availability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ADZ316D

Part Number
ADZ316D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

184.87 €

1 3 Days

Loading...

  1. 1

Basic information

Differential current rating(A) 0.03 Model (fuse accessories) 3-phase Nominal current(A) 16
Nominal voltage(V) 230 Product size (height)(mm) 86 Product size (depth)(mm) 70
Product size (width)(mm) 71 Product type RCCB Release characteristics B
Switch-off capacity(kA) 6

This page is AFDD fire protection switch, part number ADZ316D.
You can find the detail information about specifications and dimensions on part number ADZ316D.

Tech Support