Optical link module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6GK15032CB00
6GK15032CC00
6GK15033CB00
6GK15033CD00
6GK15034CB00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Min. ambient temperature
(°C)
Type (manufacturer type)

1,007.28 €

1 8 Days 6GK15032CB0006 GK 1503-2 CB00

2,788.80 €

1 8 Days 6GK15032CC0006 GK 1503-2 CC00

1,394.96 €

1 3 Days 6GK15033CB0006 GK 1503-3 CB00

2,116.52 €

1 8 Days 6GK15033CD00-256 GK 1503-3 CD00

2,049.29 €

1 8 Days 6GK15034CB0006 GK 1503-4 CB00

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 IP rating IP40 Operating voltage(V) 24
Product size (height)(mm) 112 Product size (depth)(mm) 74.5 Product size (width)(mm) 39.5
Product type Optical link module Transfer rate(Mbps) 12

Tech Support