Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6AG13082FL104AA3 |
6GK53082FL102AA3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Interfaces (PC/multimedia) | No. of 10/100 Mbps ports (x) | No. of 10/100/1000 Mbps ports (x) | Product size (depth) (mm) | |
---|---|---|---|---|---|---|---|---|
5,473.39 € | 1 | 52 Days | - | - | 8 | 124 | ||
4,379.83 € | 1 | 6 Days | RJ45 | 7 | 1 | 123 |
Loading...
Ambient temperature (max.)(°C) | +60 | Current consumption(A) | 0.4 | IP rating | IP30 |
---|---|---|---|---|---|
Min. ambient temperature(°C) | -10 | Operating voltage(V) | 32 | Product size (height)(mm) | 125 |
Product size (width)(mm) | 120 | Product type | Industrial Ethernet switch | Transfer rate(Mbps) | 10 / 100 / 1000 |
Type (manufacturer type) | SCALANCE X308-2 | Weight(g) | 1400.0 | Working principle | Managed switch |