Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6GK52080HA002AS6 |
6GK52080HA002TS6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
1,253.79 € | 1 | 37 Days | ||
1,365.33 € | 1 | Available | 6 Days |
Loading...
Ambient temperature (max.)(°C) | +70 | Current consumption(A) | 0.21 | IP rating | IP65 |
---|---|---|---|---|---|
Min. ambient temperature(°C) | -40 | No. of 10/100 Mbps ports(x) | 8 | Operating voltage(V) | 28.8 |
Product size (height)(mm) | 200 | Product size (depth)(mm) | 49 | Product size (width)(mm) | 200 |
Product type | Industrial Ethernet switch | Transfer rate(Mbps) | 10 / 100 | Type (manufacturer type) | SCALANCE XP208 |
Weight(g) | 1800.0 | Working principle | Managed switch |