19-inch switch box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6GK53240BA002AR3
6GK53240BA003AR3
6GK53284SS003AR3
6GK55280AA002AR2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Interfaces (PC/multimedia) IP rating LAN transfer rate Manufacturer part # No. of 10/100 Mbps ports
(x)
No. of 10/100/1000 Mbps ports
(x)
No. of SFP ports
(x)
Operating voltage
(V)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Transfer rate
(Mbps)
Type (manufacturer type) Weight
(g)

1,708.68 €

1 6 Days RJ45IP3010 MBit/s|100 MBit/s6GK53240BA002AR324---4412748310 / 1006 GK 5324-0 BA00-2AR32700.0

1,966.39 €

1 6 Days RJ45IP3010 MBit/s|100 MBit/s6GK53240BA003AR324---4417748310 / 1006 GK 5324-0 BA00-3AR33300.0

3,434.17 €

1 6 Days RJ45IP3010 MBit/s|100 MBit/s|1000 MBit/s6GK53284SS003AR3-24--4417748310 / 100 / 10006 GK 5328-4 SS00-3AR33400.0

10,800.00 €

1 6 Days -IP2010 MBit/s|100 MBit/s|1000 MBit/s6GK55280AA002AR2-2442487.230544910 / 100 / 10006 GK 5528-0 AA 00-2 AR210000.0

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 Min. ambient temperature(°C) 0 Product type 19" switch box
Working principle Managed switch

Tech Support