Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Interfaces (PC/multimedia) | IP rating | LAN transfer rate | Manufacturer part # | Min. ambient temperature (°C) | No. of 10/100 Mbps ports (x) | No. of 10/100/1000 Mbps ports (x) | No. of SFP ports (x) | Operating voltage (V) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Transfer rate (Mbps) | Type (manufacturer type) | Weight (g) | Working principle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
391.04 € | 1 | 53 Days | +60 | - | IP20 | 10 MBit/s|100 MBit/s | 6AG12771AA104AA0 | 0 | - | - | - | - | 100 | 45 | 75 | 10 / 100 | 6 AG 1277-1 AA 10-4 AA0 | 200.0 | Unmanaged switch | ||
778.71 € | 1 | 6 Days | +70 | RJ45 | IP20 | 10 MBit/s|100 MBit/s | 6GK51062BD002AC2 | -40 | 6 | - | - | 24 | 147 | 125 | 60 | 10 / 100 | 6 GK 5106-2 BD00-2AC2 | 850.0 | Unmanaged switch | ||
2,078.43 € | 1 | 6 Days | +50 | RJ45 | IP20 | 10 MBit/s|100 MBit/s | 6GK52022BH002BD2 | 0 | 2 | - | - | 24 | 117 | 74 | 100 | 10 / 100 | 6 GK 5202-2 BH00-2BD2 | 250.0 | Managed switch | ||
666.67 € | 1 | 6 Days | +60 | RJ45 | IP20 | 10 MBit/s|100 MBit/s | 6GK52040BA002AF2 | -40 | 4 | - | - | 24 | 125 | 73 | 75 | 10 / 100 | 6 GK 5204-0 BA00-2AF2 | 250.0 | Managed switch | ||
700.28 € | 1 | 3 Days | +60 | RJ45 | IP20 | 10 MBit/s|100 MBit/s | 6GK52080BA002AB2 | 0 | 8 | - | - | - | 117 | 109 | 40 | 10 / 100 | 6 GK 5208-0 BA00-2AB2 | 250.0 | Managed switch | ||
839.21 € | 1 | 3 Days | +70 | RJ45 | IP20 | 10 MBit/s|100 MBit/s | 6GK52080BA002AC2 | -40 | 8 | - | - | 24 | 147 | 125 | 60 | 10 / 100 | 6 GK 5208-0 BA00-2AC2 | 520.0 | Managed switch | ||
1,439.77 € | 1 | 6 Days | +70 | - | IP65|IP67 | 10 MBit/s|100 MBit/s | 6GK52080HA102AA6 | -40 | 8 | - | - | 24 | 125 | 124 | 90 | 10 / 100 | 6 GK 5208-0 HA10-2AA6 | 1000.0 | Managed switch | ||
3,024.09 € | 1 | 12 Days | +60 | RJ45 | IP30 | 10 MBit/s|100 MBit/s | 6GK52122BB002AA3 | -40 | 12 | - | - | 24 | 125 | 124 | 120 | 10 / 100 | 6 GK 5212-2 BB00-2AA3 | 1200.0 | Managed switch | ||
2,217.37 € | 1 | 6 Days | +60 | RJ45 | IP20 | 10 MBit/s|100 MBit/s | 6GK52133BF002TB2 | 0 | 8 | - | - | - | 117 | 109 | 120 | 10 / 100 | 6 GK 5213-3 BF00-2TB2 | 500.0 | Managed switch | ||
2,829.13 € | 1 | 6 Days | +60 | RJ45 | IP20 | 10 MBit/s|100 MBit/s|1000 MBit/s | 6GK54080PA008AP2 | -40 | - | 8 | - | - | 147 | 125 | 70 | 10 / 100 / 1000 | 6 GK 5408-0 PA 00-8 AP2 | 700.0 | Managed switch | ||
5,014.00 € | 1 | 6 Days | +70 | RJ45 | IP20 | 10 MBit/s|100 MBit/s|1000 MBit/s | 6GK54164GS002AM2 | -40 | - | 16 | - | 24 | 147 | 125 | 140 | 10 / 100 / 1000 | 6 GK 5416-4 GS 00-2 AT THE 2 | 1250.0 | Managed switch | ||
6,571.43 € | 1 | 6 Days | +70 | RJ45 | IP20 | 10 MBit/s|100 MBit/s|1000 MBit/s | 6GK55248GS002AR2 | -40 | - | 24 | - | 24 | 44 | 305 | 449 | 10 / 100 / 1000 | 6 GK 5524-8 GS 00-2 AR2 | 3800.0 | Managed switch | ||
7,203.36 € | 1 | 6 Days | +60 | RJ45 | IP20 | 10 MBit/s|100 MBit/s|1000 MBit/s | 6GK55248GS004AR2 | -25 | - | 24 | - | 24 | 44 | 305 | 449 | 10 / 100 / 1000 | 6 GK 5524-8 GS00-4AR2 | 4500.0 | Managed switch | ||
9,809.52 € | 1 | 6 Days | +50 | RJ45 | IP20 | 10 MBit/s|100 MBit/s|1000 MBit/s | 6GK55268GR003AR2 | 0 | - | 24 | 2|8 | 24 | 44 | 305 | 449 | 10 / 100 / 1000 | 6 GK 5526-8 GR00-3AR2 | 4400.0 | Managed switch | ||
8,700.28 € | 1 | 6 Days | +50 | RJ45 | IP20 | 10 MBit/s|100 MBit/s|1000 MBit/s | 6GK55268GS003AR2 | 0 | - | 24 | 2|8 | 24 | 44 | 305 | 449 | 10 / 100 / 1000 | 6 GK 5526-8 GS00-3AR2 | 4400.0 | Managed switch |
Loading...
Product type | Network switch |
---|
Configure
Basic Attributes
Ambient temperature (max.)(°C)
Interfaces (PC/multimedia)
IP rating
LAN transfer rate
Manufacturer part #
Min. ambient temperature(°C)
No. of 10/100 Mbps ports(x)
No. of 10/100/1000 Mbps ports(x)
No. of SFP ports(x)
Operating voltage(V)
Product size (height)(mm)
Product size (depth)(mm)
Product size (width)(mm)
Transfer rate(Mbps)
Type (manufacturer type)
Weight(g)
Working principle
Filter by standard shipping days
Optional Attributes