Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4.24051101E8 |
424P51105 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Manufacturer part # | Product size (Ø) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
4.17 € | 1 | Available | 3 Days | White | - | 5.1 | - | |
6.28 € | 1 | Available | 3 Days | Light grey | 424P51105 | 5.9 | 424 P SINGLE-ROW 51105 |
Loading...
Energy efficiency rating | Doesn't apply | Material | PVC | Number of pins | 5 |
---|---|---|---|---|---|
Operating voltage(V) | 500 | Product type | Cable | Type (misc.) | Cores white. green. blue. red: 0.5 mm² · Wire black: 1 mm² |