Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6GK11616AA02 |
6GK15613AA02 |
6GK15711AA00 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Interfaces (PC/multimedia) | IP rating | Manufacturer part # | Min. ambient temperature (°C) | No. of 10/100 Mbps ports (x) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Transfer rate (Mbps) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,133.33 € | 1 | 9 Days | +70 | RJ45 | IP00 | 6GK11616AA02 | +5 | 4 | 107 | 167 | 18 | 100 | 6 GK 1161-6 AA02 | ||
1,506.67 € | 1 | 17 Days | +55 | - | IP00 | 6GK15613AA02 | +5 | - | 107 | 125 | 18 | 12 | 6 GK 1561-3 AA02 | ||
1,400.00 € | 1 | 7 Days | +60 | - | IP20 | 6GK15711AA00 | 0 | - | 137 | 35 | 85 | 12 | 6 GK 1571-1 AA00 |
Loading...
Product type | Communication processor |
---|
Configure
Basic Attributes
Ambient temperature (max.)(°C)
Interfaces (PC/multimedia)
IP rating
Manufacturer part #
Min. ambient temperature(°C)
No. of 10/100 Mbps ports(x)
Product size (height)(mm)
Product size (depth)(mm)
Product size (width)(mm)
Transfer rate(Mbps)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes