Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ASEN10216 |
ASEN102569 |
ASEN50756 |
ASEN80216 |
ASEN80416 |
ASEN902569 |
ASFN14B91 |
ASFN16B72 |
ASFN64371 |
ASFN84391 |
ASFN90392 |
ASFN96371 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Air flow rate (m³/h) | Cable length (m) | Component features | Connection (components) | Connection cable (m) | Current consumption (A) | Lifespan (h) | Material | Max. current consumption (mA) | Max. noise generation (dBa) | Max. noise generation (dB (A)) | Min. temperature (°C) | Noise emission (max.) (dB) | Nominal voltage (V AC) | Nominal voltage (V DC) | Operating voltage (V DC) | Output (max.) (details) (m³/h) | Power (W) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Rotational speed (rpm) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.93 € | 1 | Available | 3 Days | 120 | 0.30 | w/o rotary encoder | Open end cable | 0.3 | 0.1 | 50000 | Aluminium|Plastic | 100 | 34/38 | - | -20 | 38 | 230 | - | - | 108/120 | 14 | 25 | 120 | 120 | 2700 | ASEN10216 | ASEN10216 | - | |
49.85 € | 1 | Available | 3 Days | 120 | - | w/o rotary encoder | Type C CEE 7/16 plug 2.8 mm | - | - | 50000 | Aluminium|Plastic | 100 | - | - | -20 | 38 | 230 | - | - | - | 14 | 25 | 120 | 120 | 2700 | - | ASEN102569 | - | |
163.96 € | 1 | Available | 3 Days | 360 | - | w/o rotary encoder | Type C CEE 7/16 plug 2.8 mm | - | 0.18" | 50000 | Aluminium|Plastic | 190 | - | 52/56 | -20 | 56 | 230 | - | - | 300/360 | 35 | 38 | 150 | 172 | 3200 | ASEN50756 | ASEN50756 | - | |
52.03 € | 1 | Available | 3 Days | 55 | 0.30 | w/o rotary encoder | Open end cable | - | - | 50000 | Aluminium|Plastic | 55 | - | - | -20 | 31 | 230 | - | - | - | 7.6 | 25 | 80 | 80 | 3000 | - | ASEN80216 | - | |
47.68 € | 1 | Available | 3 Days | 54 | 0.30 | w/o rotary encoder | Open end cable | 0.3 | 0.07 | 50000 | Aluminium|Plastic | 70 | 33/38 | - | -20 | 38 | 230 | - | - | 45- 54 | 10 | 38 | 80 | 80 | 3200 | ASEN80416 | ASEN80416 | - | |
48.77 € | 1 | Available | 3 Days | 58.8 | - | w/o rotary encoder | Type C CEE 7/16 plug 2.8 mm | - | - | 50000 | Aluminium|Plastic | 90 | - | - | -20 | 39 | 230 | - | - | - | 13 | 25 | 92 | 92 | 3100 | - | ASEN902569 | - | |
69.37 € | 1 | Available | 3 Days | 136.2 | 0.30 | Rotary encoder | Open end cable | - | - | 50000 | Plastic | 270 | - | - | -10 | 37 | - | 12 | - | - | 3.24 | 38 | 120 | 120 | 2300 | ASFN14B91 | ASFN14B91 | - | |
74.07 € | 1 | Available | 3 Days | 200.1 | 0.30 | w/o rotary encoder | Open end cable | - | - | 50000 | Plastic | 350 | - | - | -10 | 46.5 | - | 24 | - | - | 8.4 | 38 | 120 | 120 | 3200 | ASFN16B72 | ASFN16B72 | - | |
23.41 € | 1 | Available | 3 Days | 26.4 | 0.30 | w/o rotary encoder | Open end cable | - | - | 70000 | Plastic | 500 | - | - | -10 | 19 | - | 12 | - | - | 0.6 | 25 | 60 | 60 | 2550 | - | ASFN64371 | - | |
26.77 € | 1 | Available | 3 Days | 40.8 | 0.30 | Rotary encoder | Open end cable | - | - | 60000 | Plastic | 70 | - | - | -10 | 22 | - | 12 | - | - | 0.84 | 25 | 80 | 80 | 1900 | - | ASFN84391 | - | |
26.77 € | 1 | Available | 3 Days | 82.8 | 0.30 | Rotary encoder | Open end cable | - | - | 60000 | Plastic | 100 | - | - | -10 | 32 | - | 24 | - | - | 2.4 | 25 | 92 | 92 | 2350 | - | ASFN90392 | - | |
26.77 € | 1 | Available | 3 Days | 96.6 | 0.30 | w/o rotary encoder | Open end cable | 0.3 | 0.28 | 60000 | Plastic | 280 | 35.5 | - | -10 | 35.5 | - | 12 | 12 | 96.6 | 3.36 | 25 | 92 | 92 | 2750 | ASFN96371 | ASFN96371 | Without rotation sensor |
Loading...
Colour | Black | Max. temperature(°C) | 70 | Product type | Axial fan |
---|---|---|---|---|---|
Type of bearing | Double ball bearing |
Configure
Basic Attributes
Air flow rate(m³/h)
Cable length(m)
Component features
Connection (components)
Connection cable(m)
Current consumption(A)
Lifespan(h)
Material
Max. current consumption(mA)
Max. noise generation(dBa)
Max. noise generation(dB (A))
Min. temperature(°C)
Noise emission (max.)(dB)
Nominal voltage(V AC)
Nominal voltage(V DC)
Operating voltage(V DC)
Output (max.) (details)(m³/h)
Power(W)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Rotational speed(rpm)
Type
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes