DIN rail mains socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2CSM210000R0721
2CSM211000R0721
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Type (manufacturer type)

15.68 €

1 3 Days DIN rail mains socket w/o coverE1175

17.92 €

1 3 Days DIN rail mains socket with coverM1175C

Loading...

  1. 1

Basic information

Colour Grey Connector type Screw connector Material PA
Nominal current (details)(A) 16 Operating voltage(V AC) 250 Rated voltage(V AC) 250
RoHS-compliant Yes Test current(A) 16 Type 16 A

Tech Support