Barcode scanner / Built-in, Desktop, Hand-held / IP30, IP40, IP42, IP52, IP54

Barcode scanner / Built-in, Desktop, Hand-held / IP30, IP40, IP42, IP52, IP54
  • Volume Discount
[Specifications]
・Type (scanner): Built-in, Desktop, Hand-held
・Range of use (scanner): Retail
・Protection class: IP30, IP40, IP42, IP52, IP54
・Scanning technology: Imager, Linear imager

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DLGFS4100-2
GBT4500-BK-BTK1
GD4520-BKK1
GD4520-HCK1
GM4500-BK-433K1
HD3130-BKK1B
HD3430-BKK1B
MG1501-10210-0200
TD1120-BK-65K1
TD1120-BK-90K1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Colour Cordless scanning Interfaces (PC/multimedia) Max. range (open field)
(m)
Protection class Readable code types Reading distance
(mm)
Scanning confirmation Scanning technology Scan rate
(scan/s)
Type (manufacturer type) Type (scanner) Weight
(g)
Weight, information

296.92 €

1 3 Days ---GreyCordedUSB-IP541D--Linear imager320Gryphon GF4100Built-in170without accessories

1,018.49 €

1 3 Days 16668109BlackBluetooth®USB|Bluetooth100IP521D|2D710LED|AcousticImager-Gryphon I GBT4500Hand-held235-

386.56 €

1 3 Days ---BlackCordedUSB-IP521D|2D--Imager-Gryphon I GD4520Hand-held161-

435.85 €

1 9 Days ---WhiteCordedUSB-IP521D|2D--Imager-Gryphon I GD4520Hand-held161-

621.85 €

1 3 Days 16668109BlackRadioUSB|433/910 MHz radio50IP521D|2D710LED|AcousticImager-Gryphon I GM4500Hand-held235-

168.05 €

1 3 Days ---BlackCordedUSB-IP401D600Acoustic|LEDLinear imager270Heron HD3130Hand-held150-

312.60 €

1 13 Days 15368152BlackCordedUSB-IP401D|2D400Acoustic|LEDImager-Heron HD3430Hand-held150-

379.83 €

1 3 Days 1506075BlackCordedUSB-IP521D|2D--Imager-Magellan 1500iDesktop240-

82.91 €

1 3 Days ---Dark greyCordedUSB-IP301D--Linear imager-Touch 65 LightHand-held130without accessories

82.91 €

1 3 Days ---Dark greyCordedUSB-IP301D--Linear imager-Touch 90 LightHand-held153without accessories

Loading...

  1. 1

Basic information

Product type Barcode scanner Range of use (scanner) Retail

Tech Support