Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
T0052920199N |
T0052920299 |
T0052920499N |
T0052920599N |
T0052920699N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. power (W) | Operating voltage (V) | Operating voltage (Vdc) | Power (W) | Preheating time (s) | Product type | Soldering iron features | Solder tip type (included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
310.91 € | 1 | Available | 3 Days | 120 | 24|24 | - | 120 | 14 | Soldering iron | - | XT B Drilling bit tip 2.4 x 0.8 mm | |
325.21 € | 1 | Available | 59 Days | 120 | 24 | 24 | 120 | 14 | Soldering iron kit | + tray|+ soldering tip | XT B Drilling bit tip 2.4 x 0.8 mm | |
373.35 € | 1 | Available | 3 Days | 40 | 12|12 | - | 40 | 3 | Soldering iron kit | + tray|+ soldering tip | RT 3 Drilling bit tip. 1.3 mm straight | |
373.35 € | 1 | Available | 3 Days | 200 | 24|24 | - | 200 | 19 | Soldering iron | - | XHT D Drilling bit tip 5 x 1.2 mm | |
398.99 € | 1 | Available | 3 Days | 200 | 24|24 | - | 200 | 19 | Soldering iron kit | + tray|+ soldering tip | XHT D Drilling bit tip 5 x 1.2 mm |
Loading...
Max. temperature(°C) | +450 | Min. temperature(°C) | +100 | Solder tip type | Chisel-shaped |
---|