Cable Stripper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
100686
100736
100765
108790
120025
120027
120098
122027
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length stop range Length stop (min.)
(mm)
Length stop (max.)
(mm)
Operating range Operating range (diameter) Operating range (AWG cross section) (min.) Operating range (AWG diameter) Operating range (AWG cross section) (max.)
(awg)
Operating range (diameter) (max.)
(mm)
Operating range (cross section) (max.)
(mm²)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Suitable for Weight
(g)
Working area (cross section) Working area cross section (min.)
(mm²)
Working area diameter (min.)
(mm)

40.89 €

1 Available 8 Days ----1 up to 5 mm199 up to 1995665160VDE cable stripperInsulated cables1600.75 up to 6 mm²0.751

125.63 €

1 Available 8 Days 4 up to 18 mm418-0.5 up to 3 mm249 up to 24936140290Cable stripperPVC-coated cables1980.2 up to 6 mm²0.20.5

58.72 €

1 Available 8 Days ----6 up to 13 mm---13-95230Cable stripperWet room cables164--6

50.03 €

1 Available 11 Days ---0.75 to 6 mm²1 up to 5 mm199 up to 1995670165VDE cable stripperCables1800.75 up to 6 mm²0.751

43.49 €

1 Available 3 Days ---8 - 13 mm8 up to 13 mm---134--Cable stripperRound cable-1.5 up to 4 mm²1.58

30.13 €

1 Available 3 Days ------------Cable stripper-----

45.67 €

1 Available 8 Days -----------110Cable stripperRG58|RG59|RG62|RG6|Coaxial cables----

34.44 €

1 Available 3 Days ------------Cable stripper-----

Loading...

  1. 1

Tech Support