Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
57898-00000-00
Case features | self-adhesive|circular | Colour | Transparent | Material | Ethylene copolymer |
---|---|---|---|---|---|
Product size (Ø)(mm) | 8 | Product type | Foot | Type (manufacturer type) | 57898-00000-00 |
This page is Foot self-adhesive, circular, part number 57898-00000-00.
You can find the detail information about specifications and dimensions on part number 57898-00000-00.