Signal Light

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1590263
1590278
1590281
1590282
1590283
1590284
1590287
1590289
1590290
1590291
1590295
1590296
1590297
1590310
1590318
1590319
1590342
1590343
1590344
1590350
1590357
1590360
1590374
1590375
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Base Nominal current
(A)
Nominal current
(mA)
Nominal voltage
(V)
Operating voltage
(V)
Power
(W)
Product size (length)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

2.57 €

1 Available 3 Days T 6.8-5030300.5446.81590263

2.37 €

1 Available 3 Days T5.5 k-5012120.54325.41590278

2.89 €

1 Available 3 Days T5.5-3536361.20305.41590281

2.37 €

1 Available 3 Days T5.5-4028281.12305.41590282

2.37 €

1 Available 3 Days T5.5-2524240.6305.41590283

2.57 €

1 Available 3 Days T 6.8-2524240.6446.81590284

2.89 €

1 Available 3 Days T5.50.02-70701.40305.41590287

2.89 €

1 Available 3 Days T5.5 k-5024241.20225.41590289

2.37 €

1 Available 3 Days T5.5 k-5024241.20325.41590290

1.84 €

1 Available 3 Days T5.5 k-4030301.20325.41590291

4.45 €

1 Available 3 Days T4.5-2012120.2416.54.51590295

2.37 €

1 Available 3 Days T4.6-4012120.48224.61590296

2.57 €

1 Available 3 Days T4.5-2024240.516.54.51590297

2.57 €

1 Available 3 Days T 6.8-4528281.20446.81590310

2.05 €

1 Available 3 Days T4.5-4012120.4816.54.51590318

2.89 €

1 Available 3 Days T4.6-2024240.5224.61590319

2.57 €

1 Available 3 Days T5.5-2030300.6305.41590342

2.37 €

1 Available 3 Days T5.5-5030300.5305.41590343

2.57 €

1 Available 3 Days T 6.8-4030301.20446.81590344

2.57 €

1 Available 3 Days T5.50.03-24240.72305.41590350

2.57 €

1 Available 3 Days T5.5 k-4030301.20225.41590357

2.57 €

1 Available 3 Days T4.6-5024241.20224.61590360

3.40 €

1 Available 3 Days T4.5-2030300.616.54.51590374

2.57 €

1 Available 3 Days T 6.8-5024241.20446.81590375

Loading...

  1. 1

Basic information

Colour Clear Energy efficiency rating Doesn't apply Industrial goods No
Light colour Clear Product type Signal light bulb RoHS-compliant Yes

Tech Support