Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KITAFP0RC14RS |
KITGT02FP0RC14R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Digital inputs | Digital outputs | Dimensions (additional text) | Display | Interface(s) | IP rating | Manufacturer part # | No. of digital inputs (max.) | No. of inputs (max.) | Operating voltage (V DC) | Product size (height) (mm) | Product size (width) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
251.40 € | 1 | Available | 3 Days | - | - | - | - | RS-232|Mini USB | - | KITAFP0RC14RS | - | 8 | 24 | - | - | KITAFP0 RC14 RS | |
512.68 € | 1 | Available | 10 Days | 8 | 6 Relay | Operating unit | Yes | 1 x RS232|1 x Mini USB | IP67 (front) | KITGT02FP0RC14R | 8 | - | 24|24 | 35.4 | 88.5 | KITGT02FP0RC14R |
Loading...
Certification | EN 50 178. IEC/EN 60947. UL. CSA | Connection | 0.2 - 0.25 mm². flexible/0.2 - 4.0 mm². rigid | Fitting type (details) | On top-hat rail to DIN 50 022. 35 mm or screw-mounting with equipment feet ZB4-101-GF1 |
---|---|---|---|---|---|
Interference suppression | EN 55 011/55 022 class B | Max. load current(A) | 2 | No. of relay outputs (max.) | 6 |
Product type | PLC starter kit |
Configure
Basic Attributes
Digital inputs
Digital outputs
Dimensions (additional text)
Display
Interface(s)
IP rating
Manufacturer part #
No. of digital inputs (max.)
No. of inputs (max.)
Operating voltage(V DC)
Product size (height)(mm)
Product size (width)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes