Rail

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8MF10002HN
8MF10082HN
8MF10402HN
8MF10602HN
8MF10802HN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.) Weight
(g)

54.89 €

1 4 Days -1000-8MF 1000-2 HNInstallation in the cabinet width2000.0

45.52 €

1 4 Days --8008MF1008-2 HNInstallation in the cabinet.1400.0

38.08 €

1 4 Days -400-8MF 1040-2 HNInstallation in the cabinet width800

42.56 €

1 4 Days Steel600-8MF 1060-2 HNInstallation in the cabinet width1200.0

45.52 €

1 18 Days -800-8MF 1080-2 HNInstallation in the cabinet width1600.0

Loading...

  1. 1

Basic information

Product type Rail

Tech Support