Cable Gland Adapter【1-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10063667
10063668
10063669
10063670
10063671
10063672
10063674
10063675
10063676
10063677
10063885
10063889
10063891
10063894
10063895
10063901
10063905
10064752
10064753
10064754
10064755
10064757
10064759
10064760
10064762
10064763
10064766
10064767
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour External thread Internal thread IP rating Manufacturer part # Material (details) Material Max. temperature
(°C)
Min. temperature
(°C)
Size Spanner size
(mm)
Temperature range
(°C)
Thread length
(mm)
Type Type (manufacturer type) Type (misc.)

1.85 €

1 Available 3 Days Light greyPG29M32-10063667-Polyamide+100-40-----APM 29/32-

1.85 €

1 Available 3 Days Light greyPG29M40-10063668-Polyamide+100-40-----APM 29/40-

1.85 €

1 Available 3 Days Light greyPG29M50-10063669-Polyamide+100-40-----APM 29/50-

4.45 €

1 Available 3 Days Light greyPG36M40-10063670-Polyamide+100-40-----APM 36/40-

4.45 €

1 Available 15 Days Light greyPG36M50-10063671-Polyamide+100-40-----APM 36/50-

4.45 €

1 Available 3 Days Light greyPG36M63-10063672-Polyamide+100-40-----APM 36/63-

7.88 €

1 Available 3 Days Light greyPG42M50-10063674-Polyamide+100-40-----APM 42/50-

7.88 €

1 Available 3 Days Light greyPG42M63-10063675-Polyamide+100-40-----APM 42/63-

9.99 €

1 Available 3 Days Light greyPG48M50-10063676-Polyamide+100-40-----APM 48/50-

9.45 €

1 Available 3 Days Light greyPG48M63-10063677-Polyamide+100-40-----APM 48/63-

322.48 €

100 Pieces Per Package

1 pack Available 7 Days BrassPG11M16-10063885-Brass---22-6-AMPM 11/16-

442.72 €

100 Pieces Per Package

1 pack Available 7 Days BrassPG13.5M20-10063889-Brass---24-6.5-AMPM 13.5/20-

388.07 €

100 Pieces Per Package

1 pack Available 7 Days BrassPG16M20-10063891-Brass---27-6.5-AMPM 16/20-

814.39 €

100 Pieces Per Package

1 pack Available 7 Days BrassPG21M25-10063894-Brass---32-7-AMPM 21/25-

2,272.64 €

100 Pieces Per Package

1 pack Available 7 Days BrassPG21M32-10063895-Brass---36-7-AMPM 21/32-

993.67 €

25 Pieces Per Package

1 pack Available 7 Days BrassPG36M50-10063901-Brass---55-9-AMPM 36/50-

475.52 €

10 Pieces Per Package

1 pack Available 3 Days BrassPG42M63-10063905-Brass---65-10-AMPM 42/63-

5.23 €

1 Available 3 Days Black (RAL 9005)PG9M20IP6610064752PolyamidePolyamide+70-20PG9/M2024-20 - +709EX-APM 9/20ATEX EX-APM 9/20Adapter

5.75 €

1 Available 3 Days Black (RAL 9005)PG11M16IP6610064753PolyamidePolyamide+70-20PG11/M1622-20 - +709EX-APM 11/16ATEX EX-APM 11/16Adapter

6.28 €

1 Available 3 Days Black (RAL 9005)PG11M20IP6610064754PolyamidePolyamide+70-20PG11/M2024-20 - +709EX-APM 11/20ATEX EX-APM 11/20Adapter

6.28 €

1 Available 3 Days Black (RAL 9005)PG11M25IP6610064755PolyamidePolyamide+70-20PG11/M2529-20 - +709EX-APM 11/25ATEX EX-APM 11/25Adapter

6.84 €

1 Available 3 Days Black (RAL 9005)PG13.5M20IP6610064757PolyamidePolyamide+70-20PG13.5/M2024-20 - +7010EX-APM 13.5/20ATEX EX-APM 13.5/20Adapter

8.40 €

1 Available 3 Days Black (RAL 9005)PG16M20IP6610064759PolyamidePolyamide+70-20PG16/M2027-20 - +7010EX-APM 16/20ATEX EX-APM 16/20Adapter

8.40 €

1 Available 3 Days Black (RAL 9005)PG16M25IP6610064760PolyamidePolyamide+70-20PG16/M2529-20 - +7010EX-APM 16/25ATEX EX-APM 16/25Adapter

9.99 €

1 Available 3 Days Black (RAL 9005)PG21M20IP6610064762PolyamidePolyamide+70-20PG21/M2033-20 - +7012EX-APM 21/20ATEX EX-APM 21/20Adapter

9.99 €

1 Available 3 Days Black (RAL 9005)PG21M25IP6610064763PolyamidePolyamide+70-20PG21/M2533-20 - +7012EX-APM 21/25ATEX EX-APM 21/25Adapter

11.61 €

1 Available 3 Days Black (RAL 9005)PG29M20IP6610064766PolyamidePolyamide+70-20PG29/M2042-20 - +7012EX-APM 29/20ATEX EX-APM 29/20Adapter

11.61 €

1 Available 3 Days Black (RAL 9005)PG29M25IP6610064767PolyamidePolyamide+70-20PG29/M2542-20 - +7012EX-APM 29/25ATEX EX-APM 29/25Adapter

Loading...

  1. 1

Basic information

Halogen-free No Product type Cable gland adapter

Tech Support