Cable Gland Reducer【1-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10063583
10063584
10063585
10063586
10063587
10063588
10063589
10063590
10063591
10063592
10063593
10063594
10063940
10063941
10063942
10063943
10063944
10063946
10063947
10063948
10063949
10063950
10063951
10063952
10064722
10064724
10064725
10064726
10064727
10064728
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour External thread Industrial goods Internal thread IP rating Manufacturer part # Material (details) Material Max. temperature
(°C)
Min. temperature
(°C)
Size Spanner size
(mm)
Temperature range
(°C)
Thread length
(mm)
Type Type (manufacturer type) Type (misc.)

2.57 €

1 Available 3 Days Light greyM32-M16-10063583-Polyamide-------KRM 32/16-

2.57 €

1 Available 3 Days Light greyM32-M20-10063584-Polyamide-------KRM 32/20-

2.57 €

1 Available 3 Days Light greyM32-M25-10063585-Polyamide-------KRM 32/25-

4.45 €

1 Available 3 Days Light greyM40-M20-10063586-Polyamide-------KRM 40/20-

4.71 €

1 Available 3 Days Light greyM40-M25-10063587-Polyamide-------KRM 40/25-

4.71 €

1 Available 3 Days Light greyM40-M32-10063588-Polyamide-------KRM 40/32-

6.28 €

1 Available 3 Days Light greyM50-M25-10063589-Polyamide-------KRM 50/25-

6.28 €

1 Available 3 Days Light greyM50-M32-10063590-Polyamide-------KRM 50/32-

6.28 €

1 Available 3 Days Light greyM50-M40-10063591-Polyamide-------KRM 50/40-

6.84 €

1 Available 3 Days Light greyM63-M32-10063592-Polyamide-------KRM 63/32-

6.84 €

1 Available 3 Days Light greyM63-M40-10063593-Polyamide-------KRM 63/40-

6.84 €

1 Available 3 Days Light greyM63-M50-10063594-Polyamide-------KRM 63/50-

91.49 €

100 Pieces Per Package

1 pack Available 7 Days BrassM16YesM12-10063940-Brass+100-40---5-MRM 16/12Reducer

158.49 €

100 Pieces Per Package

1 pack Available 3 Days BrassM20YesM12-10063941-Brass+100-40---6-MRM 20/12Reducer

136.17 €

100 Pieces Per Package

1 pack Available 3 Days BrassM20YesM16-10063942-Brass+100-40---6-MRM 20/16Reducer

141.61 €

50 Pieces Per Package

1 pack Available 10 Days BrassM25YesM16-10063943-Brass+100-40---7-MRM 25/16Reducer

196.75 €

100 Pieces Per Package

1 pack Available 7 Days BrassM25YesM20-10063944-Brass+100-40---7-MRM 25/20Reducer

158.49 €

50 Pieces Per Package

1 pack Available 7 Days BrassM32YesM25-10063946-Brass+100-40---8-MRM 32/25Reducer

202.21 €

25 Pieces Per Package

1 pack Available 7 Days BrassM40YesM25-10063947-Brass+100-40---8-MRM 40/25Reducer

130.71 €

25 Pieces Per Package

1 pack Available 8 Days BrassM40YesM32-10063948-Brass+100-40---8-MRM 40/32Reducer

98.04 €

10 Pieces Per Package

1 pack Available 7 Days BrassM50YesM32-10063949-Brass+100-40---9-MRM 50/32Reducer

240.48 €

25 Pieces Per Package

1 pack Available 10 Days BrassM50YesM40-10063950-Brass+100-40---9-MRM 50/40Reducer

158.49 €

10 Pieces Per Package

1 pack Available 3 Days BrassM63YesM40-10063951-Brass+100-40---10-MRM 63/40Reducer

141.61 €

10 Pieces Per Package

1 pack Available 7 Days BrassM63YesM50-10063952-Brass+100-40---10-MRM 63/50Reducer

5.75 €

1 Available 3 Days Black (RAL 9005)M20-M16IP6610064722PolyamidePolyamide+70-20M20/M1624-20 - +709EX-KRM 20/16ATEX EX-KRM 20/16Reducer

6.28 €

1 Available 3 Days Black (RAL 9005)M25-M16IP6610064724PolyamidePolyamide+70-20M25/M1629-20 - +7010EX-KRM 25/16ATEX EX-KRM 25/16Reducer

6.28 €

1 Available 3 Days Black (RAL 9005)M25-M20IP6610064725PolyamidePolyamide+70-20M25/M2029-20 - +7010EX-KRM 25/20ATEX EX-KRM 25/20Reducer

7.35 €

1 Available 3 Days Black (RAL 9005)M32-M16IP6610064726PolyamidePolyamide+70-20M32/M1636-20 - +7012EX-KRM 32/16ATEX EX-KRM 32/16Reducer

7.35 €

1 Available 3 Days Black (RAL 9005)M32-M20IP6610064727PolyamidePolyamide+70-20M32/M2036-20 - +7012EX-RRM 32/20ATEX EX-KRM 32/20Reducer

7.35 €

1 Available 35 Days Black (RAL 9005)M32-M25IP6610064728PolyamidePolyamide+70-20M32/M2536-20 - +7012EX-KRM 32/25ATEX EX-KRM 32/25Reducer

Loading...

  1. 1

Basic information

Halogen-free No Product type Cable gland reducer

Tech Support