Cable Gland【1-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10060757
10060758
10060759
10060760
10060761
10060802
10060974
10061276
10061277
10061278
10061279
10061283
10065000
10065001
10065002
10065003
10065004
10065005
10065006
10065007
10065008
10065009
10065010
10065011
10065012
10065013
10065014
10065015
10065016
10065017
10065018
10065019
10065020
10065022
10065023
10065040
10065041
10065042
10065046
10065047
10065048
10065050
10065051
10065052
10065055
10065351
10065353
10065355
10065356
10065357
10065831
10065833
10065834
10065836
10065837
10065900
10066195
10066196
10066197
10066405
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case features Clamping range diameter
(mm)
Clamp Ø
(mm)
Colour External thread Industrial goods IP rating Manufacturer part # Material (details) Material Max. temperature
(°C)
Min. temperature
(°C)
Size Spanner size
(mm)
Temperature range
(°C)
Terminal Ø (max.)
(mm)
Thread length
(mm)
Thread size Type Type (manufacturer type) Type (misc.)

1.53 €

1 Available 22 Days --3Light greyM12-IP68 (up to 5 bar)10060757Screwing: Polyamide · Sealing ring: EPDMPolyamide+100-20-16-20 - +10079-ESKVS M12 RAL 7035ESKVS M12 RAL 7035-

1.53 €

1 Available 3 Days --4.5Light greyM16-IP68 (up to 5 bar)10060758Screwing: Polyamide · Sealing ring: EPDMPolyamide+100-20-20-20 - +100109-ESKVS M16 RAL 7035ESKVS M16 RAL 7035-

1.85 €

1 Available 3 Days --6Light greyM20-IP68 (up to 5 bar)10060759Screwing: Polyamide · Sealing ring: EPDMPolyamide+100-20-24-20 - +1001310-ESKVS M20 RAL 7035ESKVS M20 RAL 7035-

3.40 €

1 Available 3 Days --9Light greyM25-IP68 (up to 5 bar)10060760Screwing: Polyamide · Sealing ring: EPDMPolyamide+100-20-29-20 - +1001710-ESKVS M25 RAL 7035ESKVS M25 RAL 7035-

4.71 €

1 Available 3 Days --13Light greyM32-IP68 (up to 5 bar)10060761Screwing: Polyamide · Sealing ring: EPDMPolyamide+100-20-36-20 - +1002112-ESKVS M32 RAL 7035ESKVS M32 RAL 7035-

15.87 €

1 Available 3 Days --6BlackM20-IP69K; IP68 up to 0.6 bar10060802Polyamide (RAL 9005)Polyamide+100-40-24-40 - +1001310M20 x 1.560802ESVG 20-

15.87 €

1 Available 3 Days --6Grey-white (RAL 7035)M20-IP69K; IP68 up to 0.6 bar10060974Polyamide (RAL 7035)Polyamide+100-40-24-40 - +1001310M20 x 1.560974ESVG 20-

1.53 €

1 Available 3 Days --3BlackM12-IP68 (up to 5 bar)10061276Screwing: Polyamide · Sealing ring: EPDMPolyamide+100-20-16-20 - +10079-ESKVS M12 RAL 9005ESKVS M12 RAL 9005-

1.53 €

1 Available 3 Days --4.5BlackM16-IP68 (up to 5 bar)10061277Screwing: Polyamide · Sealing ring: EPDMPolyamide+100-20-20-20 - +100109-ESKVS M16 RAL 9005ESKVS M16 RAL 9005-

1.85 €

1 Available 3 Days --6BlackM20-IP68 (up to 5 bar)10061278Screwing: Polyamide · Sealing ring: EPDMPolyamide+100-20-24-20 - +1001310-ESKVS M20 RAL 9005ESKVS M20 RAL 9005-

3.40 €

1 Available 3 Days --9BlackM25-IP68 (up to 5 bar)10061279Screwing: Polyamide · Sealing ring: EPDMPolyamide+100-20-29-20 - +1001710-ESKVS M25 RAL 9005ESKVS M25 RAL 9005-

5.01 €

1 Available 3 Days --13BlackM32-IP68 (up to 5 bar)10061283Screwing: Polyamide · Sealing ring: EPDMPolyamide+100-20-36-20 - +1002112-ESKVS M32 RAL 9005ESKVS M32 RAL 9005-

119.83 €

50 Pieces Per Package

1 pack Available 8 Days --3BrassM12YesIP69K10065000-Brass+100-40-16-75--EMSKV 12-

147.05 €

50 Pieces Per Package

1 pack Available 3 Days --4.5BrassM16YesIP69K10065001-Brass+100-40-20-105--EMSKV 16-

180.36 €

50 Pieces Per Package

1 pack Available 3 Days --6BrassM20YesIP69K10065002-Brass+100-40-24-136--EMSKV 20-

278.76 €

50 Pieces Per Package

1 pack Available 8 Days --9BrassM25YesIP69K10065003-Brass+100-40-29-177--EMSKV 25-

240.48 €

25 Pieces Per Package

1 pack Available 8 Days --13BrassM32YesIP69K10065004-Brass+100-40-36-218--EMSKV 32-

163.96 €

10 Pieces Per Package

1 pack Available 3 Days --16BrassM40YesIP69K10065005-Brass+100-40-46-288--EMSKV 40-

224.08 €

10 Pieces Per Package

1 pack Available 8 Days --21BrassM50YesIP69K10065006-Brass+100-40-55-359--EMSKV 50-

453.65 €

10 Pieces Per Package

1 pack Available 3 Days --34BrassM63YesIP69K10065007-Brass+100-40-68-4810--EMSKV 63-

147.05 €

50 Pieces Per Package

1 pack Available 8 Days --3BrassM12YesIP69K10065008-Brass+100-40-16-712--EMSKV-L 12Connection thread 12 mm

180.36 €

50 Pieces Per Package

1 pack Available 3 Days --4.5BrassM16YesIP69K10065009-Brass+100-40-20-1012--EMSKV-L 16Connection thread 12 mm

207.68 €

50 Pieces Per Package

1 pack Available 8 Days --6BrassM20YesIP69K10065010-Brass+100-40-24-1312--EMSKV-L 20Connection thread 12 mm

333.41 €

50 Pieces Per Package

1 pack Available 3 Days --9BrassM25YesIP69K10065011-Brass+100-40-29-1712--EMSKV-L 25Connection thread 12 mm

283.12 €

25 Pieces Per Package

1 pack Available 8 Days --13BrassM32YesIP69K10065012-Brass+100-40-36-2115--EMSKV-L 32Connection thread 12 mm

191.29 €

10 Pieces Per Package

1 pack Available 11 Days --16BrassM40YesIP69K10065013-Brass+100-40-46-2815--EMSKV-L 40Connection thread 12 mm

262.35 €

10 Pieces Per Package

1 pack Available 3 Days --21BrassM50YesIP69K10065014-Brass+100-40-55-3515--EMSKV-L 50Connection thread 12 mm

552.04 €

10 Pieces Per Package

1 pack Available 8 Days --34BrassM63YesIP69K10065015-Brass+100-40-68-4815--EMSKV-L 63Connection thread 12 mm

262.35 €

50 Pieces Per Package

1 pack Available 8 Days --3BrassM12YesIP69K10065016-Brass+100-40-16-75--EMSKV 12 EMV-Z-

315.92 €

50 Pieces Per Package

1 pack Available 8 Days --4.5BrassM16YesIP69K10065017-Brass+100-40-20-105--EMSKV 16 EMV-Z-

348.72 €

50 Pieces Per Package

1 pack Available 3 Days --6BrassM20YesIP69K10065018-Brass+100-40-24-136--EMSKV 20 EMV-Z-

534.55 €

50 Pieces Per Package

1 pack Available 8 Days --9BrassM25YesIP69K10065019-Brass+100-40-29-177--EMSKV 25 EMV-Z-

420.87 €

25 Pieces Per Package

1 pack Available 8 Days --13BrassM32YesIP69K10065020-Brass+100-40-36-218--EMSKV 32 EMV-Z-

545.48 €

10 Pieces Per Package

1 pack Available 8 Days --21BrassM50YesIP69K10065022-Brass+100-40-55-359--EMSKV 50 EMV-Z-

759.73 €

10 Pieces Per Package

1 pack Available 8 Days --34BrassM63YesIP69K10065023-Brass+100-40-68-4810--EMSKV 63 EMV-Z-

267.81 €

50 Pieces Per Package

1 pack Available 3 Days ATEX-4BrassM12-IP6810065040-Brass+75-40-16-75--EMSKE 12-

283.12 €

50 Pieces Per Package

1 pack Available 3 Days ATEX-5BrassM16-IP6810065041-Brass+75-40-20-105--EMSKE 16-

348.72 €

50 Pieces Per Package

1 pack Available 8 Days ATEX-6BrassM20-IP6810065042-Brass+75-40-24-136--EMSKE 20-

355.27 €

10 Pieces Per Package

1 pack Available 8 Days ATEX-21BrassM50-IP6810065046-Brass+75-40-55-359--EMSKE 50-

628.56 €

10 Pieces Per Package

1 pack Available 3 Days ATEX-34BrassM63-IP6810065047-Brass+75-40-68-4810--EMSKE 63-

315.92 €

50 Pieces Per Package

1 pack Available 8 Days ATEX-4BrassM12-IP6810065048-Brass+75-40-16-712--EMSKE-L 12-

420.87 €

50 Pieces Per Package

1 pack Available 8 Days ATEX-6BrassM20-IP6810065050-Brass+75-40-24-1312--EMSKE-L 20-

606.69 €

50 Pieces Per Package

1 pack Available 8 Days ATEX-10BrassM25-IP6810065051-Brass+75-40-29-1712--EMSKE-L 25-

414.29 €

25 Pieces Per Package

1 pack Available 8 Days ATEX-13BrassM32-IP6810065052-Brass+75-40-36-2115--EMSKE-L 32-

753.17 €

10 Pieces Per Package

1 pack Available 8 Days ATEX-34BrassM63-IP6810065055-Brass+75-40-68-4815--EMSKE-L 63-

825.32 €

50 Pieces Per Package

1 pack Available 8 Days --4.5BrassM16YesIP69K10065351-Brass+100-40-20-105--EMSKVZ16With external strain relief

1,131.40 €

50 Pieces Per Package

1 pack Available 8 Days --9BrassM25YesIP69K10065353-Brass+100-40-29-177--EMSKVZ25With external strain relief

403.37 €

5 Pieces Per Package

1 pack Available 3 Days --16BrassM40YesIP69K10065355-Brass+100-40-46-288--EMSKVZ40With external strain relief

447.09 €

5 Pieces Per Package

1 pack Available 8 Days --21BrassM50YesIP69K10065356-Brass+100-40-55-359--EMSKVZ50With external strain relief

1,131.40 €

10 Pieces Per Package

1 pack Available 8 Days --34BrassM63YesIP69K10065357-Brass+100-40-68-4810--EMSKVZ63With external strain relief

687.59 €

50 Pieces Per Package

1 pack Available 8 Days --4.5BrassM16YesIP69K10065831-Brass+100-40-20-105--EMSKVS16With bend protection spiral

1,179.49 €

50 Pieces Per Package

1 pack Available 8 Days --9BrassM25YesIP69K10065833-Brass+100-40-29-177--EMSKVS25With bend protection spiral

1,022.08 €

25 Pieces Per Package

1 pack Available 8 Days --13BrassM32YesIP69K10065834-Brass+100-40-36-218--EMSKVS 32With bend protection spiral

1,131.40 €

10 Pieces Per Package

1 pack Available 8 Days --21BrassM50YesIP69K10065836-Brass+100-40-55-359--EMSKVS 50With bend protection spiral

2,071.51 €

10 Pieces Per Package

1 pack Available 8 Days --34BrassM63YesIP69K10065837-Brass+100-40-68-4810--EMSKVS 63With bend protection spiral

56.36 €

1 Available 8 Days --6NickelM20-IP69K; IP68 up to 0.6 bar10065900Nickel-plated brassBrass+100-40-24-40 - +100136M20 x 1.565900EMSVG 20-

1.33 €

1 Available 3 Days --8BlackPG16-IP68 (up to 5 bar)10066195PolyamidePolyamide+80-20-27-20 - +801411-SKV PG 16 RAL 9005SKV PG 16 RAL 9005-

2.05 €

1 Available 3 Days --10BlackPG21-IP68 (up to 5 bar)10066196PolyamidePolyamide+80-20-33-20 - +801811-COUNTER NUT PG 21 RAL 9005SKV PG 21 RAL 9005-

3.40 €

1 Available 3 Days --16BlackPG29-IP68 (up to 5 bar)10066197PolyamidePolyamide+80-20-42-20 - +802512-SKV PG 29 RAL 9005SKV PG 29 RAL 9005-

2.37 €

1 Available 3 Days --10Light greyPG21-IP68 (up to 5 bar)10066405PolyamidePolyamide+80-20-33-20 - +801811-SKV PG RAL 7035SKV PG 21 RAL 7035-

Loading...

Basic information

Halogen-free No Product type Cable gland

Tech Support