Cable Gland with Strain Relief

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10060615
10060616
10060617
10060618
10060619
10060620
10061871
10061872
10061873
10061874
10061875
10061876
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamp Ø
(mm)
Colour External thread Manufacturer part # Spanner size
(mm)
Terminal Ø (max.)
(mm)
Thread length
(mm)
Type Type (manufacturer type)

2.05 €

1 Available 3 Days 3Light greyPG710060615156.58SKVS PG 7 RAL 7035SKVS PG 7 RAL 7035

2.05 €

1 Available 21 Days 4Light greyPG9100606161988SKVS PG 9 RAL 7035SKVS PG 9 RAL 7035

2.57 €

1 Available 3 Days 5Light greyPG111006061722108SKVS PG11 RAL 7035SKVS PG11 RAL 7035

3.40 €

1 Available 3 Days 6Light greyPG13.51006061824129SKVS PG 13.5 RAL 7035SKVS PG 13.5 RAL 7035

3.40 €

1 Available 3 Days 10Light greyPG1610060619271410SKVS PG 16 RAL 7035SKVS PG 16 RAL 7035

5.01 €

1 Available 3 Days 13Light greyPG2110060620331811COUNTER NUT PG 21 RAL 7035SKVS PG 21 RAL 7035

2.05 €

1 Available 3 Days 3BlackPG710061871156.58SKVS PG 7 RAL 9005SKVS PG 7 RAL 9005

2.37 €

1 Available 3 Days 4BlackPG9100618721988SKVS PG 9 RAL 9005SKVS PG 9 RAL 9005

2.57 €

1 Available 3 Days 5BlackPG111006187322108SKVS PG11 RAL 9005SKVS PG11 RAL 9005

3.40 €

1 Available 3 Days 6BlackPG13.51006187424129SKVS PG 13.5 RAL 9005SKVS PG 13.5 RAL 9005

3.40 €

1 Available 3 Days 10BlackPG1610061875271410COUNTER NUT PG 16 RAL 9005SKVS PG 16 RAL 9005

6.84 €

1 Available 3 Days 13BlackPG2110061876331811SKVS PG 21 RAL 9005SKVS PG 21 RAL 9005

Loading...

  1. 1

Basic information

Case features with strain relief|with bend relief Halogen-free No IP rating IP68 (up to 5 bar)
Material (details) Cable Screwing: Polyamide · Molded sealing ring: EPDM Material Polyamide Max. temperature(°C) +100
Min. temperature(°C) -20 Product type Cable gland Temperature range(°C) -20 - +100

Tech Support