Soldering fume extractor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
100-1000-ESDN
100-1055-ESDN
145-1000-ESDN
1596599-BP
FT91000037
FT91000103N
FT91001699N
FT91010699N
FT91012699N
FT-L15N
T0053640299N
T0053661699N
T0053664699N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air flow rate
(m³/h)
Max. noise generation Max. power
(VA)
Max. power
(W)
Operating voltage
(V)
Operating voltage
(V DC)
Operating voltage
(Vdc)
Product size (length)
(m)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Soldering features Weight Weight
(g)

2,358.43 €

1 Available 44 Days ---100----610210460-15-

2,811.12 €

1 Available 43 Days 14052 dB(A)-100--110|240-613.41209.8459.99--15000.0

2,522.32 €

1 Available 44 Days ---100----655335350-18-

5,360.75 €

1 Available 44 Days --460-----665460460-40-

209.44 €

1 Available 3 Days -------1.5------

1,782.15 €

1 Available 43 Days 14052 dB(A)-100--110|240-500210460Antistatic-11000.0

3,444.61 €

1 Available 15 Days 230-200-----700320320---

966.52 €

1 Available 43 Days --120-----445360335-8.6-

1,049.79 €

1 Available 3 Days 15053 dBa--230---445360335--8600.0

2,740.87 €

1 Available 44 Days 140-175-----640340340---

930.09 €

1 Available 35 Days 30-------200140140-2.7-

2,683.63 €

1 Available 44 Days 23048 dB(A)-275----505325345Antistatic-19000.0

3,271.61 €

1 Available 44 Days 23048 dB(A)-275-220|240--505325345Antistatic-19000.0

Loading...

  1. 1

Basic information

Product type Soldering fume extractor

Tech Support