Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FT91015699N |
FT91016699N |
FT91017699N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
1,589.63 € | 1 | Available | 3 Days | |
1,587.03 € | 1 | Available | 3 Days | |
1,603.93 € | 1 | Available | 3 Days |
Loading...
Air flow rate(m³/h) | 190 | Max. noise generation | 50 dBa | Max. power(W) | 120 |
---|---|---|---|---|---|
Operating voltage(V) | 230 | Product size (height)(mm) | 455 | Product size (width)(mm) | 333 |
Product size (length)(mm) | 355 | Product type | Soldering fume extractor | Weight(g) | 9000.0 |