Squeezer Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

143-BIS

Part Number
143-BIS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.89 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Crimp area 0.5 up to 16 mm² Crimp area (max.)(mm²) 16 Crimp area (min.)(mm²) 0.5
Manufacturer part # 143-BIS Pliers features Incl. ferrule set|Incl. voltage tester Product size (length)(mm) 190
Product type Squeezer set Range of use Ferrules Weight(g) 285

This page is Squeezer Set, part number 143-BIS.
You can find the detail information about specifications and dimensions on part number 143-BIS.

Tech Support