Radial Extractor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9214014004
9214014019
9544014001
9544014101
9591904101
9592207002
9592910005
9593507052
9594310200
9594310201
9594310400
9594310401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air flow rate
(m³/h)
Colour Max. temperature
(°C)
Min. temperature
(°C)
Nominal voltage Nominal voltage
(V)
Power
(W)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Rotational speed
(rpm)
Weight
(g)

91.49 €

1 Available 3 Days 35-50-10-2302112137121-2450-

95.85 €

1 Available 3 Days 35-70-30230-2012137121-2450-

100.21 €

1 Available 3 Days 54-60-30-2302213538135-2200-

130.71 €

1 Available 17 Days 80-70-30-2302040-1801802550-

46.60 €

1 Available 3 Days 9.6Black70-20-244.315-51516700-

58.53 €

1 Available 3 Days 28Black70-20-24527-76764400-

54.20 €

1 Available 3 Days 61Black60-20-2418943397-4900-

98.04 €

1 Available 3 Days 64Black75-20-24812725.4127-5100-

108.93 €

1 Available 3 Days 55Black75-30-246.238-1351352200-

108.93 €

1 Available 3 Days 55Black75-30-126.638-1351352200-

119.83 €

1 Available 3 Days 40Black75-30-245.61238120-2500-

108.93 €

1 Available 3 Days 40Black---126.3120-120382.500420.0

Loading...

  1. 1

Basic information

Material Plastic Product type Radial extractor

Tech Support