AC, DC Compact Axial Fan / Black / IP20, IP21, IP54

AC, DC Compact Axial Fan / Black / IP20, IP21, IP54
  • Volume Discount
[Specifications]
・Product type: Axial fan
・Material: Aluminium (die-cast), Metal, Metal|Plastic, Plastic, Plastic|Metal
・Colour: Black
・Air flow rate: 2.3~440m³/h
・Current consumption(mA): 50, 80
・IP rating: IP20, IP21, IP54

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4112 NH3
4650 N
612 JH
712 F
8212 JN
8214 JH4
8550 N
9244014264
9244014343
9244014608
9244014609
9244014700
9244014701
9245012001
9272206007
9272206008
9272206011
9272206012
9272206015
9272206016
9272206017
9272206072
9272206076
9272206175
9274014111
9274014113
9274014115
9274014116
9274014139
9274014142
9274014146
9274014147
9274014207
9274014209
9274014210
9274014213
9274014312
9274014313
9274014607
9274014800
9274014801
9274014802
9274014803
9274014804
9274014829
9274014841
9290904200
9290904202
9290904203
9290904207
9291705004
9291705005
9291705010
9291705026
9291706501
9291706506
9291708001
9291708012
9291708013
9291708612
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air flow rate
(m³/h)
Colour Current consumption
(mA)
Current consumption
(mAh)
IP rating Lifespan Material (details) Material Max. current consumption
(mA)
Max. noise generation
(dB (A))
Max. temperature
(°C)
Min. temperature
(°C)
Noise emission (max.)
(dB)
Nominal RPM
(rpm)
Nominal voltage Nominal voltage
(V)
Nominal voltage (details)
(V)
Nominal voltage (details)
(V/50 Hz)
Nominal voltage
(V AC)
Nominal voltage
(Vdc)
Output (max.) (details)
(m³/h)
Power
(W)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Rotational speed
(rpm)
Type (manufacturer type) Type (misc.) Type of bearing Weight
(g)

114.37 €

1 Available 3 Days 310Black-1300 - 2167--Fan: Plastic / Chassis: MetalPlastic216765---6000--9 - 15--12310-38119119-60004112 NH3-Ball bearing390

36.43 €

1 Available 3 Days 160Black80---MetalMetal8046--462650---230230-160-38119119-26504650 NBall bearingsSintec plain bearing550

56.36 €

1 Available 3 Days 70Black-570 - 1100--PlasticPlastic110053---11700--7 - 13.6--1270-326060-11700612 JH-Ball bearing100

43.35 €

1 Available 3 Days 43Black---30 000 - 60 000 h-Plastic140-70-20-------12-1.7157070-5300712 F-Plain bearing53

50.93 €

1 Available 3 Days 132Black-725 - 1429--PlasticPlastic142955---8400--7 - 13.8--12132-388080-84008212 JN-Ball bearing160

74.07 €

1 Available 3 Days 222Black-----Plastic1600-70-2071------24-37388080-140008214 JH4-Ball bearing200

37.51 €

1 Available 3 Days 50Black50---MetalMetal5030--3027000---230230-50-388080-27008550 NBall bearingsSintec plain bearing490

44.44 €

1 Available 3 Days 80Black-----Metal65-70-10------230--1138119119-15504890 N-Plain bearing550

50.93 €

1 Available 3 Days 30Black-----Metal50-70-10------230--9388080-17508880 N-Plain bearing-

65.03 €

1 Available 3 Days 44Black-----Metal--90-4031--230-----12388080-28008556 V-Ball bearing-

60.69 €

1 Available 3 Days 44Black-----Metal----31--230-----12808038-28008556 VW-Ball bearing490

76.24 €

1 Available 3 Days 76Black-----Metal--75-4035--230-----12389292-27003656-Ball bearing-

62.87 €

1 Available 3 Days 76Black-----Metal--55-1034--230-----12389292-26503650-Plain bearing-

102.39 €

1 Available 3 Days 240Black-----Metal--70-3547--230-----3038135135-27005656S-Ball bearing-

31.07 €

1 Available 3 Days 54Black-----Plastic150-70-40---24-----3.6256060-6850614NGHH-Plain bearing-

38.57 €

1 Available 3 Days 40Black-----Plastic90-70-2035--24-----2.1256060-5100614 NGN-Plain bearing-

45.52 €

1 Available 3 Days 32Black-----Plastic70-70-2028--24-----1.7256060-4100614NGM-Plain bearing-

36.43 €

1 Available 3 Days 19Black-----Plastic42-70-2016--24-----1256060-2500614NGL-Plain bearing-

45.52 €

1 Available 3 Days 40Black-----Plastic165-70-2035--12-----2256060-5100612 NGN-Plain bearing-

44.44 €

1 Available 3 Days 43Black-----Plastic200-70-2037--12-----2.4606025-5600612NGH-Plain bearing-

46.60 €

1 Available 3 Days 50Black-----Plastic300-70-2040--12-----3.6256060-6350612NGHH-Plain bearing-

44.44 €

1 Available 3 Days 43Black-----Plastic88-70-2037--24-----2.1256060-5600614 NH-Ball bearing-

50.93 €

1 Available 3 Days 40Black-----Plastic75-70-2035--24-----1.8256060-5100614NN-Ball bearing-

45.52 €

1 Available 3 Days -Black-------------------------612NGME---

54.20 €

1 Available 3 Days 102Black-----Metal--70-1034--230-----1038119119-18504850 N-Plain bearing-

58.53 €

1 Available 3 Days 132Black-----Metal----42--230-----1811911938-23504580 N-Plain bearing-

58.53 €

1 Available 3 Days 144Black-----Metal--55-1045--230-----16.538119119-25504550 N-Plain bearing-

56.36 €

1 Available 3 Days 148Black-----Metal--55-1045--115-----2038119119-26504600 N-Plain bearing-

56.36 €

1 Available 3 Days 146Black-----Metal--85-4044--230-----1938119119-26004656 N-Ball bearing-

62.87 €

1 Available 3 Days 148Black-----Metal--55-1045--24-----2038119119-26504624N-Plain bearing-

65.03 €

1 Available 46 Days 146Black-----Metal--85-4044--230-----1938119119-26004658 N-Ball bearing-

71.55 €

1 Available 3 Days 148Black-----Metal--80-4045--115-----2038119119-26504606 N-Ball bearing-

60.69 €

1 Available 3 Days 44------Metal--70-1030--115-----12388080-27008500 N-Plain bearing-

71.55 €

1 Available 3 Days 46------Metal--90-4031--115-----12388080-28008506 N-Ball bearing-

60.69 €

1 Available 25 Days 46------Metal--90-4035--230-----12388080-28008556 N-Ball bearing-

60.69 €

1 Available 3 Days 36------Metal--70-1024--230-----12.5388080-21508850 N-Plain bearing-

80.60 €

1 Available 3 Days 150Black-----Metal--85-4046-115------2038119119-26504606X-Ball bearing-

80.60 €

1 Available 3 Days 146Black-----Metal--85-4044--230-----1938119119-26004656X-Ball bearing-

58.53 €

1 Available 3 Days 43Black-----Metal--70-1030--230-----12388080-27008550VW-Plain bearing-

53.11 €

1 Available 3 Days 152Black-----Metal--75-4042--230-----1938119119-26504656Z-Ball bearing-

47.68 €

1 Available 3 Days 152Black-----Metal--50-1037--230-----1938119119-26504650Z-Plain bearing-

65.03 €

1 Available 3 Days 152Black-----Metal--75-4037--115-----1938119119-26504606Z-Ball bearing-

58.53 €

1 Available 3 Days 152Black-----Metal--50-1037--115-----1938119119-26504600Z-Plain bearing-

65.03 €

1 Available 3 Days 152Black-----Metal--75-4037--230-----1938119119-26504656 ZW-Ball bearing-

48.77 €

1 Available 3 Days 98Black-----Metal--65-1027--230-----1338119119-17004850Z-Plain bearing-

50.93 €

1 Available 3 Days 110Black-----Metal--65-1030--230-----1338119119-19004580Z-Plain bearing-

42.27 €

1 Available 3 Days 3.5Black-----Plastic80-70-1018--5-----0.482525-9600255 N-Plain bearing-

40.72 €

1 Available 3 Days 2.3Black-----Plastic50-70-105--5-----0.2582525-6500255M-Ball bearing-

38.57 €

1 Available 3 Days 3.4Black-----Plastic38-70-1015--12-----0.4582525-9000252 N-Plain bearing-

37.51 €

1 Available 3 Days 3.4Black-----Plastic38-70-1015--12-----0.4582525-9000252/2 N--5.0

32.15 €

1 Available 3 Days 10Black-----Plastic67-70-2026--12-----0.8104040-6000412 FH-Plain bearing-

26.77 €

1 Available 3 Days 9Black-----Plastic33-70-20---24-----0.8104040-5400414 F-Plain bearing-

35.36 €

1 Available 3 Days 9Black-----Plastic140-70-2022--5-----0.7104040-5400405 F---

44.44 €

1 Available 36 Days 10Black-----Plastic67-70-2026--12-----0.8104040-6000412 F/2 H-Plain bearing-

42.27 €

1 Available 3 Days 18.5Black-----Plastic85-70-2028--12-----1155050-5000512F-Plain bearing-

36.43 €

1 Available 3 Days 18.5Black-----Plastic85-70-2028--12-----1155050-5000512 F/2-Plain bearing-

32.15 €

1 Available 3 Days 10Black-----Plastic80-70-2020--12-----1204040-6000412-Plain bearing-

40.72 €

1 Available 3 Days 14.5Black-----Plastic130-60-2031--12-----1.6204040-8100412H-Plain bearing-

31.07 €

1 Available 3 Days 10Black-----Plastic170-70-2020--5-----0.85204040-6000405-Plain bearing-

38.57 €

1 Available 9 Days 27Black-----Plastic45-70-2027--24-----1.1156060-3900614 F-Plain bearing-

Loading...

Basic information

Product type Axial fan

Tech Support