Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1565000 |
1565001 |
1565175 |
1566434 |
1566436 |
1566438 |
1570187 |
189135 |
189139 |
189263 |
189267 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Air flow rate (m³/h) | Max. current consumption (mA) | Noise emission (max.) (dB) | Nominal voltage (V DC) | Power (W) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Rotational speed (rpm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.00 € | 1 | Available | 3 Days | 111 | 80 | 27 | 12 | 0.96 | 38 | 120 | 120 | 1500 | RD 12038 B12 L1 | |
30.00 € | 1 | Available | 3 Days | 142 | 130 | 34 | 24 | 3.12 | 38 | 120 | 120 | 1950 | RD 12038 B 24 L | |
22.35 € | 1 | Available | 3 Days | 42 | 90 | 26 | 12 | 1.08 | 25 | 80 | 80 | 2400 | RD8025B 12 L | |
31.07 € | 1 | Available | 3 Days | 193 | 500 | 44.6 | 12 | 6 | 38 | 120 | 120 | 2800 | RD 12038 B 12H | |
30.00 € | 1 | Available | 3 Days | 111 | 90 | 27 | 24 | 2.16 | 38 | 120 | 120 | 1500 | RD 12038 B 24 L1 | |
28.93 € | 1 | Available | 3 Days | 193 | 260 | 44.6 | 24 | 6.24 | 38 | 120 | 120 | 2800 | RD 12038 B 24 H | |
23.41 € | 1 | Available | 3 Days | 57 | 100 | 32 | 24 | 2.4 | 25 | 80 | 80 | 3000 | RD8025B 24 H | |
22.35 € | 1 | Available | 3 Days | 51 | 130 | 29 | 12 | 1.56 | 25 | 80 | 80 | 2700 | RD8025B 12M | |
22.35 € | 1 | Available | 3 Days | 51 | 70 | 29 | 24 | 1.68 | 25 | 80 | 80 | 2700 | RD8025B 24 M | |
31.07 € | 1 | Available | 3 Days | 172 | 370 | 41 | 12 | 4.44 | 38 | 120 | 120 | 2450 | RD 12038 B 12M | |
30.00 € | 1 | Available | 3 Days | 172 | 210 | 41 | 24 | 5.04 | 38 | 120 | 120 | 2450 | RD 12038 B 24 M |
Loading...
Colour | Black | IP rating | IP58 | Lifespan(h) | 50000 |
---|---|---|---|---|---|
Material | Plastic | Max. temperature(°C) | 70 | Min. temperature(°C) | -10 |
Product type | Axial fan | Type of bearing | Double ball bearing |
Configure
Basic Attributes
Air flow rate(m³/h)
Max. current consumption(mA)
Noise emission (max.)(dB)
Nominal voltage(V DC)
Power(W)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Rotational speed(rpm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes