Manufacturer part number: SCGM4
Brand: HAMMOND MANUFACTURING
Price: 1.85 €
Delivery time: 11 Days
Product size (height): 4 mm
Product size (width): 4 mm
Product size (length): 10 mm
Type (manufacturer type): SCGM4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCGM4
Part Number
|
---|
SCGM4 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
1.85 € | 2 Pieces Per Package | 1 pack | Available | 11 Days | 4 | 4 | 10 | SCGM4 |
Loading...
Colour | Ecru | Material | Copper | Product type | Spare screw |
---|---|---|---|---|---|
RoHS-compliant | Yes |
This page is Screws Kit, part number SCGM4.
You can find the detail information about specifications and dimensions on part number SCGM4.
Part Number |
---|
SCGM6 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|
4.04 € | 4 Pieces Per Package | 1 pack | Available | 11 Days | 6 | 6 | 12 | SCGM6 |