Pull-out Tray (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RDRW1900322BK1
RDRW1900522BK1
RDRW1900722BK1
RSUS1918BK1
RSUS1921BK1
RSUS1926BK1
RSUS1931BK1
RSVS1918BK1
RSVS1921BK1
RSVS1926BK1
RSVS1931BK1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case features Material Product size (height)
(mm)
Product size (length)
(mm)
Subunits (TE) Type (manufacturer type)

455.20 €

1 Available 11 Days -Steel559892RDRW1900322BK1

541.61 €

1 Available 37 Days -Steel5591333RDRW1900522BK1

585.21 €

1 Available 37 Days -Steel5591784RDRW1900722BK1

190.43 €

1 Available 11 Days closedSteel plate45744-RSUS1918BK1

192.25 €

1 Available 11 Days closedSteel plate53344-RSUS1921BK1

201.16 €

1 Available 11 Days closedSteel plate66044-RSUS1926BK1

323.07 €

1 Available 11 Days closedSteel plate78744-RSUS1931BK1

194.15 €

1 Available 11 Days ventedSteel plate45744-RSVS1918BK1

195.88 €

1 Available 11 Days ventedSteel plate53344-RSVS1921BK1

204.83 €

1 Available 11 Days ventedSteel plate66044-RSVS1926BK1

326.76 €

1 Available 11 Days ventedSteel plate78744-RSVS1931BK1

Loading...

  1. 1

Basic information

Colour Black Product size (width)(mm) 483 Product type Pull-out tray
RoHS-compliant Yes

Tech Support