Lid (1591BC)

Lid 1591BC
  • Volume Discount

Product Details:

Manufacturer part number: 1591BC

Brand: HAMMOND MANUFACTURING

Price: 5.33

Delivery time: 13 Days


Technical Data:

Material thickness: 4 mm

Product size (width): 62 mm

Product size (length): 112 mm

Type (manufacturer type): 1591BC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1591BC

Part Number
1591BC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material thickness
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

5.33 €

1 Available 13 Days 4621121591BC

Loading...

  1. 1

Basic information

Colour Ecru Material Polycarbonate (PC) Product type Lid
RoHS-compliant Yes

This page is Lid, part number 1591BC.
You can find the detail information about specifications and dimensions on part number 1591BC.

Variation of this product

Part Number
1591AC
1591CC
1591DC
1591EC
1591GC
1591HC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material thickness
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

5.13 €

1 Available 11 Days 4501001591AC

5.85 €

1 Available 11 Days 4651201591CC

9.17 €

1 Available 13 Days 4801501591DC

10.05 €

1 Available 11 Days 41101911591EC

8.88 €

1 Available 11 Days 4941211591GC

8.96 €

1 Available 11 Days 4711651591HC

Tech Support