Compartment Closed (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RASU190107UBK1
RASU190115BK1
RASU190120BK1
RASU190315BK1
RASU190320BK1
RASU190520BK1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Subunits (TE) Type (manufacturer type)

59.56 €

1 Available 11 Days 178441RASU190107UBK1

71.04 €

1 Available 11 Days 381441RASU190115BK1

77.08 €

1 Available 13 Days 508441RASU190120BK1

88.24 €

1 Available 11 Days 381892RASU190315BK1

93.64 €

1 Available 11 Days 508892RASU190320BK1

96.23 €

1 Available 11 Days 5081333RASU190520BK1

Loading...

  1. 1

Basic information

Case features closed Colour Black Compatible with (details) 48.26 cm (19")
Material (details) Steel Product size (width)(mm) 483 Product type Compartment
RoHS-compliant Yes

Tech Support