Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Product size (height) (mm) | Product size (width) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
10.47 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Black | 23 | 54 | 1455CBBK-10 | |
22.87 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Red | 23 | 54 | 1455CBRED-10 | |
37.87 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Blue (transparent) | 23 | 54 | 1455CBTBU-10 | |
37.87 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Red (transparent) | 23 | 54 | 1455CBTRD-10 | |
22.87 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Yellow | 23 | 54 | 1455CBY-10 | |
22.56 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Black | 25 | 45 | 1455DBBK-10 | |
14.19 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Black | 27 | 78 | 1455JBBK-10 | |
18.05 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Red | 27 | 78 | 1455JBRED-10 | |
18.15 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Blue (transparent) | 27 | 78 | 1455JBTBU-10 | |
18.67 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Red (transparent) | 27 | 78 | 1455JBTRD-10 | |
17.15 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Yellow | 27 | 78 | 1455JBY-10 | |
13.55 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Black | 27 | 78 | 1455KBBK-10 | |
21.23 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Red | 27 | 78 | 1455KBRED-10 | |
38.25 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Blue (transparent) | 27 | 78 | 1455KBTBU-10 | |
38.25 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Red (transparent) | 27 | 78 | 1455KBTRD-10 | |
18.76 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Yellow | 27 | 78 | 1455KBY-10 | |
19.63 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Black | 30.5 | 103 | 1455LBBK-10 | |
19.52 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Red | 30.5 | 103 | 1455LBRED-10 | |
22.99 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Blue (transparent) | 30.5 | 103 | 1455LBTBU-10 | |
24.37 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Red (transparent) | 30.5 | 103 | 1455LBTRD-10 | |
20.56 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Yellow | 30.5 | 103 | 1455LBY-10 | |
17.43 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Black | 53 | 103 | 1455NBBK-10 | |
24.37 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Red | 53 | 103 | 1455NBRED-10 | |
36.12 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Blue (transparent) | 53 | 103 | 1455NBTBU-10 | |
36.12 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Red (transparent) | 53 | 103 | 1455NBTRD-10 | |
21.48 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Yellow | 53 | 103 | 1455NBY-10 | |
22.56 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Black | 30.5 | 120.5 | 1455PBBK-10 | |
19.52 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Red | 30.5 | 120.5 | 1455PBRED-10 | |
24.37 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Blue (transparent) | 30.5 | 120.5 | 1455PBTBU-10 | |
26.51 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Red (transparent) | 30.5 | 120.5 | 1455PBTRD-10 | |
20.56 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Yellow | 30.5 | 120.5 | 1455PBY-10 | |
22.56 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Black | 51.5 | 120.5 | 1455QBBK-10 | |
21.20 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Red | 51.5 | 120.5 | 1455QBRED-10 | |
24.92 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Blue (transparent) | 51.5 | 120.5 | 1455QBTBU-10 | |
27.05 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Red (transparent) | 51.5 | 120.5 | 1455QBTRD-10 | |
22.00 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Yellow | 51.5 | 120.5 | 1455QBY-10 | |
22.99 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Black | 30.5 | 160 | 1455RBBK-10 | |
22.99 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Red | 30.5 | 160 | 1455RBRED-10 | |
28.96 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Blue (transparent) | 30.5 | 160 | 1455RBTBU-10 | |
31.45 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Red (transparent) | 30.5 | 160 | 1455RBTRD-10 | |
24.00 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Yellow | 30.5 | 160 | 1455RBY-10 | |
23.49 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Black | 51.5 | 160 | 1455TBBK-10 | |
22.00 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Red | 51.5 | 160 | 1455TBRED-10 | |
27.59 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Blue (transparent) | 51.5 | 160 | 1455TBTBU-10 | |
29.87 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Red (transparent) | 51.5 | 160 | 1455TBTRD-10 | |
22.99 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | Yellow | 51.5 | 160 | 1455TBY-10 |
Loading...
Material | Acrylonitrile butadiene styrene | Product size (length)(mm) | 8 | Product type | Frame |
---|---|---|---|---|---|
RoHS-compliant | Yes |